KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MBSB3-2040L | $95.18 |
N/A
|
N/A 2 | N/A 3 | N/A 20 | N/A Left Hand | N/A BK | N/A 25 mm | N/A 60 mm | N/A 66.03 mm | N/A 38.9 mm |
N/A
5977 |
95.18 |
| MBSB3-3020R | $128.05 |
N/A
|
N/A 1.5 | N/A 3 | N/A 30 | N/A Right Hand | N/A B4 | N/A 30 mm | N/A 90 mm | N/A 92.21 mm | N/A 40.34 mm |
N/A
5978 |
128.05 |
| MBSB3-4020R | $185.01 |
N/A
|
N/A 2 | N/A 3 | N/A 40 | N/A Right Hand | N/A B4 | N/A 35 mm | N/A 120 mm | N/A 121.57 mm | N/A 39.81 mm |
N/A
5979 |
185.01 |
| MBSB3-4515R | $199.34 |
N/A
|
N/A 3 | N/A 3 | N/A 45 | N/A Right Hand | N/A B4 | N/A 32 mm | N/A 135 mm | N/A 136.03 mm | N/A 39.94 mm |
N/A
5980 |
199.34 |
| MBSB3-4518R | $193.74 |
N/A
|
N/A 2.5 | N/A 3 | N/A 45 | N/A Right Hand | N/A B4 | N/A 35 mm | N/A 135 mm | N/A 136.24 mm | N/A 41.65 mm |
N/A
5981 |
193.74 |
| MBSA4-1545L | $151.25 |
N/A
|
N/A 3 | N/A 4 | N/A 15 | N/A Left Hand | N/A BK | N/A 22 mm | N/A 60 mm | N/A 69.24 mm | N/A 47.51 mm |
N/A
5918 |
151.25 |
| MBSA4-1845L | $170.10 |
N/A
|
N/A 2.5 | N/A 4 | N/A 18 | N/A Left Hand | N/A BK | N/A 28 mm | N/A 72 mm | N/A 80.86 mm | N/A 48.03 mm |
N/A
5919 |
170.1 |
| MBSA4-2030L | $185.04 |
N/A
|
N/A 1.5 | N/A 4 | N/A 20 | N/A Left Hand | N/A BK | N/A 30 mm | N/A 80 mm | N/A 87.34 mm | N/A 45.53 mm |
N/A
5920 |
185.04 |
| MBSA4-2040L | $184.46 |
N/A
|
N/A 2 | N/A 4 | N/A 20 | N/A Left Hand | N/A BK | N/A 30 mm | N/A 80 mm | N/A 88.46 mm | N/A 45.38 mm |
N/A
5921 |
184.46 |
| MBSA4-3020R | $230.22 |
N/A
|
N/A 1.5 | N/A 4 | N/A 30 | N/A Right Hand | N/A B4 | N/A 35 mm | N/A 120 mm | N/A 122.91 mm | N/A 43.99 mm |
N/A
5922 |
230.22 |
| MBSA4-4020R | $348.45 |
N/A
|
N/A 2 | N/A 4 | N/A 40 | N/A Right Hand | N/A B7 | N/A 80 mm | N/A 160 mm | N/A | N/A 32.08 mm |
N/A
5923 |
348.45 |
| MBSA4-4515R | $388.06 |
N/A
|
N/A 3 | N/A 4 | N/A 45 | N/A Right Hand | N/A B7 | N/A 80 mm | N/A 180 mm | N/A | N/A 28.85 mm |
N/A
5924 |
388.06 |
| MBSA4-4518R | $380.97 |
N/A
|
N/A 2.5 | N/A 4 | N/A 45 | N/A Right Hand | N/A B7 | N/A 80 mm | N/A 180 mm | N/A | N/A 29.77 mm |
N/A
5925 |
380.97 |
| MBSB4-1545L | $150.80 |
N/A
|
N/A 3 | N/A 4 | N/A 15 | N/A Left Hand | N/A BK | N/A 25 mm | N/A 60 mm | N/A 69.24 mm | N/A 47.51 mm |
N/A
5982 |
150.8 |
| MBSB4-1845L | $169.47 |
N/A
|
N/A 2.5 | N/A 4 | N/A 18 | N/A Left Hand | N/A BK | N/A 32 mm | N/A 72 mm | N/A 80.86 mm | N/A 48.03 mm |
N/A
5983 |
169.47 |
| MBSB4-2030L | $1.62 |
N/A
|
N/A 1.5 | N/A 4 | N/A 20 | N/A Left Hand | N/A BK | N/A 35 mm | N/A 80 mm | N/A 87.34 mm | N/A 45.53 mm |
N/A
5984 |
1.62 |
| MBSB4-2040L | $184.46 |
N/A
|
N/A 2 | N/A 4 | N/A 20 | N/A Left Hand | N/A BK | N/A 35 mm | N/A 80 mm | N/A 88.46 mm | N/A 45.38 mm |
N/A
5985 |
184.46 |
| MBSB4-3020R | $2.13 |
N/A
|
N/A 1.5 | N/A 4 | N/A 30 | N/A Right Hand | N/A B4 | N/A 40 mm | N/A 120 mm | N/A 122.91 mm | N/A 43.99 mm |
N/A
5986 |
2.13 |
| MBSA5-1545L | $184.37 |
N/A
|
N/A 3 | N/A 5 | N/A 15 | N/A Left Hand | N/A BK | N/A 28 mm | N/A 75 mm | N/A 86.55 mm | N/A 56.89 mm |
N/A
5926 |
184.37 |
| MBSA5-1845L | $218.88 |
N/A
|
N/A 2.5 | N/A 5 | N/A 18 | N/A Left Hand | N/A BK | N/A 35 mm | N/A 90 mm | N/A 101.07 mm | N/A 57.3 mm |
N/A
5927 |
218.88 |
| MBSA5-2030L | $235.31 |
N/A
|
N/A 1.5 | N/A 5 | N/A 20 | N/A Left Hand | N/A BK | N/A 35 mm | N/A 100 mm | N/A 109.2 mm | N/A 55.05 mm |
N/A
5928 |
235.31 |
| MBSA5-2040L | $238.27 |
N/A
|
N/A 2 | N/A 5 | N/A 20 | N/A Left Hand | N/A BK | N/A 40 mm | N/A 100 mm | N/A 109.91 mm | N/A 57.11 mm |
N/A
5929 |
238.27 |
| MBSA5-3020R | $324.86 |
N/A
|
N/A 1.5 | N/A 5 | N/A 30 | N/A Right Hand | N/A B7 | N/A 80 mm | N/A 150 mm | N/A | N/A 35.53 mm |
N/A
5930 |
324.86 |
| MBSA5-4020R | $458.32 |
N/A
|
N/A 2 | N/A 5 | N/A 40 | N/A Right Hand | N/A B7 | N/A 90 mm | N/A 200 mm | N/A | N/A 35.2 mm |
N/A
5931 |
458.32 |
| MBSA5-4515R | $523.78 |
N/A
|
N/A 3 | N/A 5 | N/A 45 | N/A Right Hand | N/A B7 | N/A 90 mm | N/A 225 mm | N/A | N/A 33.57 mm |
N/A
5932 |
523.78 |