Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MBSA---MBSB---Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MBSA5-4518R $519.31 N/A CAD Icon (for items table) N/A 2.5 N/A 5 N/A 45 N/A Right Hand N/A B7 N/A 100 mm N/A 225 mm N/A N/A 33.37 mm N/A
5933
519.31
MBSB5-1545L $183.56 N/A CAD Icon (for items table) N/A 3 N/A 5 N/A 15 N/A Left Hand N/A BK N/A 32 mm N/A 75 mm N/A 86.55 mm N/A 56.89 mm N/A
5987
183.56
MBSB5-1845L $217.26 N/A CAD Icon (for items table) N/A 2.5 N/A 5 N/A 18 N/A Left Hand N/A BK N/A 42 mm N/A 90 mm N/A 101.07 mm N/A 57.3 mm N/A
5988
217.26
MBSB5-2030L $235.31 N/A CAD Icon (for items table) N/A 1.5 N/A 5 N/A 20 N/A Left Hand N/A BK N/A 40 mm N/A 100 mm N/A 109.2 mm N/A 55.05 mm N/A
5989
235.31
MBSB5-2040L $237.01 N/A CAD Icon (for items table) N/A 2 N/A 5 N/A 20 N/A Left Hand N/A BK N/A 45 mm N/A 100 mm N/A 109.91 mm N/A 57.11 mm N/A
5990
237.01
MBSA6-1545L $230.22 N/A CAD Icon (for items table) N/A 3 N/A 6 N/A 15 N/A Left Hand N/A BK N/A 35 mm N/A 90 mm N/A 103.13 mm N/A 66.39 mm N/A
5934
230.22
MBSA6-1845L $280.97 N/A CAD Icon (for items table) N/A 2.5 N/A 6 N/A 18 N/A Left Hand N/A BK N/A 45 mm N/A 108 mm N/A 120.55 mm N/A 66.73 mm N/A
5935
280.97
MBSA6-2030L $291.37 N/A CAD Icon (for items table) N/A 1.5 N/A 6 N/A 20 N/A Left Hand N/A BK N/A 45 mm N/A 120 mm N/A 130.48 mm N/A 65.57 mm N/A
5936
291.37
MBSA6-2040L $297.71 N/A CAD Icon (for items table) N/A 2 N/A 6 N/A 20 N/A Left Hand N/A BK N/A 50 mm N/A 120 mm N/A 132.04 mm N/A 67.8 mm N/A
5937
297.71
MBSA6-3020R $414.83 N/A CAD Icon (for items table) N/A 1.5 N/A 6 N/A 30 N/A Right Hand N/A B7 N/A 90 mm N/A 180 mm N/A N/A 38.86 mm N/A
5938
414.83
MBSA6-4020R $587.39 N/A CAD Icon (for items table) N/A 2 N/A 6 N/A 40 N/A Right Hand N/A B7 N/A 110 mm N/A 240 mm N/A N/A 37.89 mm N/A
5939
587.39
MBSA6-4515R $724.13 N/A CAD Icon (for items table) N/A 3 N/A 6 N/A 45 N/A Right Hand N/A B7 N/A 110 mm N/A 270 mm N/A N/A 38.28 mm N/A
5940
724.13
MBSA6-4518R $724.38 N/A CAD Icon (for items table) N/A 2.5 N/A 6 N/A 45 N/A Right Hand N/A B7 N/A 110 mm N/A 270 mm N/A N/A 36.97 mm N/A
5941
724.38
MBSB6-1545L $228.87 N/A CAD Icon (for items table) N/A 3 N/A 6 N/A 15 N/A Left Hand N/A BK N/A 40 mm N/A 90 mm N/A 103.13 mm N/A 66.39 mm N/A
5991
228.87
MBSB6-1845L $279.35 N/A CAD Icon (for items table) N/A 2.5 N/A 6 N/A 18 N/A Left Hand N/A BK N/A 50 mm N/A 108 mm N/A 120.55 mm N/A 66.73 mm N/A
5992
279.35
MBSB6-2030L $291.37 N/A CAD Icon (for items table) N/A 1.5 N/A 6 N/A 20 N/A Left Hand N/A BK N/A 50 mm N/A 120 mm N/A 130.48 mm N/A 65.57 mm N/A
5993
291.37
MBSB6-2040L $295.73 N/A CAD Icon (for items table) N/A 2 N/A 6 N/A 20 N/A Left Hand N/A BK N/A 55 mm N/A 120 mm N/A 132.04 mm N/A 67.8 mm N/A
5994
295.73
Unit of Measure
1 2 3 4 5