KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Usable without remachining, offered in 3 bore sizes.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MBSG2-2040L | $127.28 |
N/A
|
N/A 2 | N/A 2 | N/A 20 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 44.1 mm | N/A 28.16 mm |
N/A
5995 |
127.28 |
| MBSG2-4020R | $175.34 |
N/A
|
N/A 2 | N/A 2 | N/A 40 | N/A Right Hand | N/A B4 | N/A 15 mm | N/A 80 mm | N/A 81.1 mm | N/A 31.78 mm |
N/A
5996 |
175.34 |
| MBSG2.5-2040L | $158.70 |
N/A
|
N/A 2 | N/A 2.5 | N/A 20 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 55.12 mm | N/A 31.01 mm |
N/A
5997 |
158.7 |
| MBSG2.5-4020R | $271.37 |
N/A
|
N/A 2 | N/A 2.5 | N/A 40 | N/A Right Hand | N/A B4 | N/A 16 mm | N/A 100 mm | N/A 101.29 mm | N/A 33.35 mm |
N/A
5998 |
271.37 |
| MBSG3-2040L | $188.29 |
N/A
|
N/A 2 | N/A 3 | N/A 20 | N/A Left Hand | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 66.03 mm | N/A 38.9 mm |
N/A
5999 |
188.29 |
| MBSG3-4020R | $323.79 |
N/A
|
N/A 2 | N/A 3 | N/A 40 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 121.57 mm | N/A 39.81 mm |
N/A
6000 |
323.79 |
| MBSG4-2040L | $353.71 |
N/A
|
N/A 2 | N/A 4 | N/A 20 | N/A Left Hand | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 88.46 mm | N/A 45.38 mm |
N/A
6001 |
353.71 |
| MBSG4-4020R | $684.31 |
N/A
|
N/A 2 | N/A 4 | N/A 40 | N/A Right Hand | N/A B4 | N/A 25 mm | N/A 160 mm | N/A 162.06 mm | N/A 48.27 mm |
N/A
6002 |
684.31 |
Unit of Measure
1