KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Ground Spiral Bevel Gears (MBSG) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Ground Spiral Bevel Gears (MBSG)Ground Spiral Bevel Gears (MBSG)
  4. View Items

Ground Spiral Bevel Gears (MBSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spiral Bevel Gears (MBSG) Bevel Gears
  • MBSG---Category/Asset/MBSG---Category.jpg
  • Ground-Spiral-Bevel-Gears--MBSG-
  • MBSG---Category/Asset/MBSG---Category.jpg
  • Ground-Spiral-Bevel-Gears--MBSG-
Usable without remachining, offered in 3 bore sizes.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Request Information Compare Items
Clear Filter

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MBSG2-2040L $127.28 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.736 in44.1 mm Total Length (F) N/A 1.109 in28.16 mm Internal ID N/A
5995
127.28
MBSG2-4020R $175.34 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.193 in81.1 mm Total Length (F) N/A 1.251 in31.78 mm Internal ID N/A
5996
175.34
MBSG2.5-2040L $158.70 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.170 in55.12 mm Total Length (F) N/A 1.221 in31.01 mm Internal ID N/A
5997
158.7
MBSG2.5-4020R $271.37 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 3.988 in101.29 mm Total Length (F) N/A 1.313 in33.35 mm Internal ID N/A
5998
271.37
MBSG3-2040L $188.29 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.600 in66.03 mm Total Length (F) N/A 1.531 in38.9 mm Internal ID N/A
5999
188.29
MBSG3-4020R $323.79 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.786 in121.57 mm Total Length (F) N/A 1.567 in39.81 mm Internal ID N/A
6000
323.79
MBSG4-2040L $353.71 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.483 in88.46 mm Total Length (F) N/A 1.787 in45.38 mm Internal ID N/A
6001
353.71
MBSG4-4020R $684.31 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.380 in162.06 mm Total Length (F) N/A 1.900 in48.27 mm Internal ID N/A
6002
684.31
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA