Compared to SM miters, these are stronger and less abrasive, and allow secondary operations.
SBSG---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SBSG2-1545L $72.50 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 15 N/A Left Hand N/A B3 N/A 10 mm N/A 30 mm N/A 34.78 mm N/A 29.66 mm N/A
10000
72.5
SBSG2-2030L $84.88 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 20 N/A Left Hand N/A B3 N/A 10 mm N/A 40 mm N/A 43.55 mm N/A 24.91 mm N/A
10001
84.88
SBSG2-2040L $86.63 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 20 N/A Left Hand N/A B3 N/A 12 mm N/A 40 mm N/A 44.1 mm N/A 34.04 mm N/A
10002
86.63
SBSG2-3020R $116.56 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 30 N/A Right Hand N/A B4 N/A 12 mm N/A 60 mm N/A 61.6 mm N/A 26.6 mm N/A
10003
116.56
SBSG2-4020R $154.97 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 40 N/A Right Hand N/A B4 N/A 12 mm N/A 80 mm N/A 80.99 mm N/A 32.26 mm N/A
10004
154.97
SBSG2-4515R $172.32 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 45 N/A Right Hand N/A B4 N/A 12 mm N/A 90 mm N/A 90.67 mm N/A 30.29 mm N/A
10005
172.32
SBSG2.5-1545L $86.63 N/A CAD Icon (for items table) N/A 3 N/A 2.5 N/A 15 N/A Left Hand N/A B3 N/A 12 mm N/A 37.5 mm N/A 43.36 mm N/A 38.27 mm N/A
10006
86.63
SBSG2.5-2030L $107.47 N/A CAD Icon (for items table) N/A 1.5 N/A 2.5 N/A 20 N/A Left Hand N/A B3 N/A 12 mm N/A 50 mm N/A 54.43 mm N/A 30.88 mm N/A
10007
107.47
SBSG2.5-2040L $111.50 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 20 N/A Left Hand N/A B3 N/A 12 mm N/A 50 mm N/A 55.21 mm N/A 43.61 mm N/A
10008
111.5
SBSG2.5-3020R $147.53 N/A CAD Icon (for items table) N/A 1.5 N/A 2.5 N/A 30 N/A Right Hand N/A B4 N/A 15 mm N/A 75 mm N/A 77.09 mm N/A 33.86 mm N/A
10009
147.53
SBSG2.5-4020R $207.87 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 40 N/A Right Hand N/A B4 N/A 15 mm N/A 100 mm N/A 101.27 mm N/A 39.65 mm N/A
10010
207.87
SBSG2.5-4515R $220.94 N/A CAD Icon (for items table) N/A 3 N/A 2.5 N/A 45 N/A Right Hand N/A B4 N/A 15 mm N/A 112.5 mm N/A 113.32 mm N/A 38.25 mm N/A
10011
220.94
SBSG3-1545L $101.00 N/A CAD Icon (for items table) N/A 3 N/A 3 N/A 15 N/A Left Hand N/A B3 N/A 15 mm N/A 45 mm N/A 52.08 mm N/A 44.98 mm N/A
10012
101
SBSG3-2030L $122.07 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A 20 N/A Left Hand N/A B3 N/A 16 mm N/A 60 mm N/A 65.58 mm N/A 40.17 mm N/A
10013
122.07
SBSG3-2040L $128.44 N/A CAD Icon (for items table) N/A 2 N/A 3 N/A 20 N/A Left Hand N/A B3 N/A 16 mm N/A 60 mm N/A 66.06 mm N/A 50.63 mm N/A
10014
128.44
SBSG3-3020R $174.30 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A 30 N/A Right Hand N/A B4 N/A 16 mm N/A 90 mm N/A 92.21 mm N/A 35.34 mm N/A
10015
174.3
SBSG3-4020R $241.98 N/A CAD Icon (for items table) N/A 2 N/A 3 N/A 40 N/A Right Hand N/A B4 N/A 20 mm N/A 120 mm N/A 121.48 mm N/A 45.76 mm N/A
10016
241.98
SBSG3-4515R $259.50 N/A CAD Icon (for items table) N/A 3 N/A 3 N/A 45 N/A Right Hand N/A B4 N/A 20 mm N/A 135 mm N/A 135.99 mm N/A 40.59 mm N/A
10017
259.5
SBSG4-2030L $269.67 N/A CAD Icon (for items table) N/A 1.5 N/A 4 N/A 20 N/A Left Hand N/A B3 N/A 20 mm N/A 80 mm N/A 87.34 mm N/A 48.17 mm N/A
10018
269.67
SBSG4-2040L $278.11 N/A CAD Icon (for items table) N/A 2 N/A 4 N/A 20 N/A Left Hand N/A B3 N/A 20 mm N/A 80 mm N/A 88.5 mm N/A 66.24 mm N/A
10019
278.11
SBSG4-3020R $398.27 N/A CAD Icon (for items table) N/A 1.5 N/A 4 N/A 30 N/A Right Hand N/A B4 N/A 20 mm N/A 120 mm N/A 122.85 mm N/A 47.49 mm N/A
10020
398.27
SBSG4-4020R $534.78 N/A CAD Icon (for items table) N/A 2 N/A 4 N/A 40 N/A Right Hand N/A B4 N/A 20 mm N/A 160 mm N/A 162.07 mm N/A 53.69 mm N/A
10021
534.78
Unit of Measure
1