KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Ground Spiral Bevel Gears (SBSG) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Ground Spiral Bevel Gears (SBSG)Ground Spiral Bevel Gears (SBSG)
  4. View Items

Ground Spiral Bevel Gears (SBSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spiral Bevel Gears (SBSG) Bevel Gears
  • SBSG---Category/Asset/SBSG---Category.jpg
  • Ground-Spiral-Bevel-Gears--SBSG-
  • SBSG---Category/Asset/SBSG---Category.jpg
  • Ground-Spiral-Bevel-Gears--SBSG-
Compared to SM miters, these are stronger and less abrasive, and allow secondary operations.
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Request Information Compare Items
Clear Filter

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SBSG2-1545L $72.50 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.369 in34.78 mm Total Length (F) N/A 1.168 in29.66 mm Internal ID N/A
10000
72.5
SBSG2-2030L $84.88 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.715 in43.55 mm Total Length (F) N/A 0.981 in24.91 mm Internal ID N/A
10001
84.88
SBSG2-2040L $86.63 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.736 in44.1 mm Total Length (F) N/A 1.340 in34.04 mm Internal ID N/A
10002
86.63
SBSG2-3020R $116.56 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.425 in61.6 mm Total Length (F) N/A 1.047 in26.6 mm Internal ID N/A
10003
116.56
SBSG2-4020R $154.97 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.189 in80.99 mm Total Length (F) N/A 1.270 in32.26 mm Internal ID N/A
10004
154.97
SBSG2-4515R $172.32 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.570 in90.67 mm Total Length (F) N/A 1.193 in30.29 mm Internal ID N/A
10005
172.32
SBSG2.5-1545L $86.63 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2.5 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.707 in43.36 mm Total Length (F) N/A 1.507 in38.27 mm Internal ID N/A
10006
86.63
SBSG2.5-2030L $107.47 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.143 in54.43 mm Total Length (F) N/A 1.216 in30.88 mm Internal ID N/A
10007
107.47
SBSG2.5-2040L $111.50 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.174 in55.21 mm Total Length (F) N/A 1.717 in43.61 mm Internal ID N/A
10008
111.5
SBSG2.5-3020R $147.53 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.035 in77.09 mm Total Length (F) N/A 1.333 in33.86 mm Internal ID N/A
10009
147.53
SBSG2.5-4020R $207.87 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 3.987 in101.27 mm Total Length (F) N/A 1.561 in39.65 mm Internal ID N/A
10010
207.87
SBSG2.5-4515R $220.94 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2.5 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.461 in113.32 mm Total Length (F) N/A 1.506 in38.25 mm Internal ID N/A
10011
220.94
SBSG3-1545L $101.00 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 3 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.050 in52.08 mm Total Length (F) N/A 1.771 in44.98 mm Internal ID N/A
10012
101
SBSG3-2030L $122.07 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.582 in65.58 mm Total Length (F) N/A 1.581 in40.17 mm Internal ID N/A
10013
122.07
SBSG3-2040L $128.44 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.601 in66.06 mm Total Length (F) N/A 1.993 in50.63 mm Internal ID N/A
10014
128.44
SBSG3-3020R $174.30 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.630 in92.21 mm Total Length (F) N/A 1.391 in35.34 mm Internal ID N/A
10015
174.3
SBSG3-4020R $241.98 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.783 in121.48 mm Total Length (F) N/A 1.802 in45.76 mm Internal ID N/A
10016
241.98
SBSG3-4515R $259.50 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 3 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.354 in135.99 mm Total Length (F) N/A 1.598 in40.59 mm Internal ID N/A
10017
259.5
SBSG4-2030L $269.67 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 4 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.439 in87.34 mm Total Length (F) N/A 1.896 in48.17 mm Internal ID N/A
10018
269.67
SBSG4-2040L $278.11 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.484 in88.5 mm Total Length (F) N/A 2.608 in66.24 mm Internal ID N/A
10019
278.11
SBSG4-3020R $398.27 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 4 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.837 in122.85 mm Total Length (F) N/A 1.870 in47.49 mm Internal ID N/A
10020
398.27
SBSG4-4020R $534.78 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.381 in162.07 mm Total Length (F) N/A 2.114 in53.69 mm Internal ID N/A
10021
534.78
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA