Popular straight miter for many uses.
SBZG---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SBZG2-2030L $101.54 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 20 N/A Left Hand N/A B3 N/A 10 mm N/A 40 mm N/A 44.18 mm N/A 25.05 mm N/A
10030
101.54
SBZG2-2040L $101.99 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 20 N/A Left Hand N/A B3 N/A 12 mm N/A 40 mm N/A 44.76 mm N/A 34.15 mm N/A
10031
101.99
SBZG2-3020R $134.88 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 30 N/A Right Hand N/A B4 N/A 10 mm N/A 60 mm N/A 62.16 mm N/A 26.48 mm N/A
10032
134.88
SBZG2-4020R $165.01 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 40 N/A Right Hand N/A B4 N/A 12 mm N/A 80 mm N/A 81.58 mm N/A 31.91 mm N/A
10033
165.01
SBZG2.5-2030L $132.45 N/A CAD Icon (for items table) N/A 1.5 N/A 2.5 N/A 20 N/A Left Hand N/A B3 N/A 12 mm N/A 50 mm N/A 55.23 mm N/A 31.05 mm N/A
10034
132.45
SBZG2.5-2040L $133.80 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 20 N/A Left Hand N/A B3 N/A 12 mm N/A 50 mm N/A 55.99 mm N/A 43.77 mm N/A
10035
133.8
SBZG2.5-3020R $178.43 N/A CAD Icon (for items table) N/A 1.5 N/A 2.5 N/A 30 N/A Right Hand N/A B4 N/A 15 mm N/A 75 mm N/A 77.77 mm N/A 33.69 mm N/A
10036
178.43
SBZG2.5-4020R $248.36 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 40 N/A Right Hand N/A B4 N/A 15 mm N/A 100 mm N/A 102.01 mm N/A 39.16 mm N/A
10037
248.36
SBZG3-2030L $150.42 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A 20 N/A Left Hand N/A B3 N/A 15 mm N/A 60 mm N/A 66.32 mm N/A 40.5 mm N/A
10038
150.42
SBZG3-2040L $152.22 N/A CAD Icon (for items table) N/A 2 N/A 3 N/A 20 N/A Left Hand N/A B3 N/A 16 mm N/A 60 mm N/A 67.21 mm N/A 50.81 mm N/A
10039
152.22
SBZG3-3020R $205.88 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A 30 N/A Right Hand N/A B4 N/A 15 mm N/A 90 mm N/A 93.27 mm N/A 35.01 mm N/A
10040
205.88
SBZG3-4020R $287.75 N/A CAD Icon (for items table) N/A 2 N/A 3 N/A 40 N/A Right Hand N/A B4 N/A 20 mm N/A 120 mm N/A 122.31 mm N/A 45.3 mm N/A
10041
287.75
Unit of Measure
1