KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Ground Zerol Bevel Gears (SBZG) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Ground Zerol Bevel Gears (SBZG)Ground Zerol Bevel Gears (SBZG)
  4. View Items

Ground Zerol Bevel Gears (SBZG)


Email This Page Download PDF Download PDF Printable Page
Ground Zerol Bevel Gears (SBZG) Bevel Gears
  • SBZG---Category/Asset/SBZG---Category.jpg
  • Ground-Zerol-Bevel-Gears--SBZG-
  • SBZG---Category/Asset/SBZG---Category.jpg
  • Ground-Zerol-Bevel-Gears--SBZG-
Popular straight miter for many uses.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Request Information Compare Items
Clear Filter

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SBZG2-2030L $101.54 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.739 in44.18 mm Total Length (F) N/A 0.986 in25.05 mm Internal ID N/A
10030
101.54
SBZG2-2040L $101.99 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.762 in44.76 mm Total Length (F) N/A 1.344 in34.15 mm Internal ID N/A
10031
101.99
SBZG2-3020R $134.88 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.447 in62.16 mm Total Length (F) N/A 1.043 in26.48 mm Internal ID N/A
10032
134.88
SBZG2-4020R $165.01 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.212 in81.58 mm Total Length (F) N/A 1.256 in31.91 mm Internal ID N/A
10033
165.01
SBZG2.5-2030L $132.45 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.174 in55.23 mm Total Length (F) N/A 1.222 in31.05 mm Internal ID N/A
10034
132.45
SBZG2.5-2040L $133.80 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.204 in55.99 mm Total Length (F) N/A 1.723 in43.77 mm Internal ID N/A
10035
133.8
SBZG2.5-3020R $178.43 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.062 in77.77 mm Total Length (F) N/A 1.326 in33.69 mm Internal ID N/A
10036
178.43
SBZG2.5-4020R $248.36 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102.01 mm Total Length (F) N/A 1.542 in39.16 mm Internal ID N/A
10037
248.36
SBZG3-2030L $150.42 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.611 in66.32 mm Total Length (F) N/A 1.594 in40.5 mm Internal ID N/A
10038
150.42
SBZG3-2040L $152.22 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.646 in67.21 mm Total Length (F) N/A 2.000 in50.81 mm Internal ID N/A
10039
152.22
SBZG3-3020R $205.88 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.672 in93.27 mm Total Length (F) N/A 1.378 in35.01 mm Internal ID N/A
10040
205.88
SBZG3-4020R $287.75 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.815 in122.31 mm Total Length (F) N/A 1.783 in45.3 mm Internal ID N/A
10041
287.75
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA