KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Injection molded, mass-produced products, suitable for office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (C) |
Pitch Diameter |
Outer Diameter (A) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KSP031001GFL | $332.35 |
N/A
|
N/A 1 | N/A 1.5 | N/A 20 | N/A Left Hand | N/A A | N/A 12 mm | N/A 30 mm | N/A 30.5 mm | N/A 15 mm |
N/A
5547 |
332.35 |
| KSP031001GFR | $332.35 |
N/A
|
N/A 1 | N/A 1.5 | N/A 20 | N/A Right Hand | N/A A | N/A 12 mm | N/A 30 mm | N/A 30.5 mm | N/A 15 mm |
N/A
5548 |
332.35 |
| KSP039002GFG | $367.75 |
N/A
|
N/A 2 | N/A 1.5 | N/A 26 | N/A Right Hand | N/A B | N/A 12 mm | N/A 39 mm | N/A 38.5 mm | N/A 15 mm |
N/A
5552 |
367.75 |
| KSP039002GCP | $428.30 |
N/A
|
N/A 2 | N/A 1.5 | N/A 13 | N/A Left Hand | N/A AT | N/A 8 mm | N/A 19.5 mm | N/A 21 mm | N/A 14.5 mm |
N/A
5551 |
428.3 |
| KSP040001GFL | $374.29 |
N/A
|
N/A 1 | N/A 2 | N/A 20 | N/A Left Hand | N/A B | N/A 14 mm | N/A 40 mm | N/A 40 mm | N/A 16.5 mm |
N/A
5555 |
374.29 |
| KSP040001GFR | $374.29 |
N/A
|
N/A 1 | N/A 2 | N/A 20 | N/A Right Hand | N/A B | N/A 14 mm | N/A 40 mm | N/A 40 mm | N/A 16.5 mm |
N/A
5556 |
374.29 |
| KSP0481.5GFG | $382.12 |
N/A
|
N/A 1.5 | N/A 2 | N/A 18 | N/A Right Hand | N/A B | N/A 15 mm | N/A 48 mm | N/A 48 mm | N/A 19 mm |
N/A
5559 |
382.12 |
| KSP0481.5GFP | $448.25 |
N/A
|
N/A 1.5 | N/A 2 | N/A 16 | N/A Left Hand | N/A A | N/A 12 mm | N/A 32 mm | N/A 34 mm | N/A 14.5 mm |
N/A
5560 |
448.25 |
| KSP056002GFG | $382.56 |
N/A
|
N/A 2 | N/A 2 | N/A 28 | N/A Right Hand | N/A B | N/A 16 mm | N/A 56 mm | N/A 56 mm | N/A 20.5 mm |
N/A
5567 |
382.56 |
| KSP056002GFP | $434.62 |
N/A
|
N/A 2 | N/A 2 | N/A 14 | N/A Left Hand | N/A B | N/A 10 mm | N/A 28 mm | N/A 30 mm | N/A 13 mm |
N/A
5568 |
434.62 |
| KSP0611.5GFG | $483.93 |
N/A
|
N/A 1.5 | N/A 2.25 | N/A 20 | N/A Right Hand | N/A B | N/A 20 mm | N/A 60.75 mm | N/A 61 mm | N/A 23.5 mm |
N/A
5571 |
483.93 |
| KSP0611.5GFP | $374.37 |
N/A
|
N/A 1.5 | N/A 2.25 | N/A 18 | N/A Left Hand | N/A A | N/A 15 mm | N/A 40.5 mm | N/A 42 mm | N/A 19 mm |
N/A
5572 |
374.37 |
| KSP053001GFL | $396.25 |
N/A
|
N/A 1 | N/A 2.5 | N/A 21 | N/A Left Hand | N/A B | N/A 19 mm | N/A 52.5 mm | N/A 53 mm | N/A 22.8 mm |
N/A
5563 |
396.25 |
| KSP053001GFR | $396.25 |
N/A
|
N/A 1 | N/A 2.5 | N/A 21 | N/A Right Hand | N/A B | N/A 19 mm | N/A 52.5 mm | N/A 53 mm | N/A 22.8 mm |
N/A
5564 |
396.25 |
| KSP075002GFG | $419.21 |
N/A
|
N/A 2 | N/A 2.5 | N/A 30 | N/A Right Hand | N/A C | N/A 22 mm | N/A 75 mm | N/A 75 mm | N/A 25.5 mm |
N/A
5583 |
419.21 |
| KSP075002GFP | $448.60 |
N/A
|
N/A 2 | N/A 2.5 | N/A 15 | N/A Left Hand | N/A B | N/A 14 mm | N/A 37.5 mm | N/A 40 mm | N/A 19.5 mm |
N/A
5584 |
448.6 |
| KSP0741.5GFG | $512.19 |
N/A
|
N/A 1.5 | N/A 2.75 | N/A 22 | N/A Right Hand | N/A B | N/A 25 mm | N/A 74.25 mm | N/A 74 mm | N/A 29 mm |
N/A
5579 |
512.19 |
| KSP0741.5GFP | $386.69 |
N/A
|
N/A 1.5 | N/A 2.75 | N/A 20 | N/A Left Hand | N/A A | N/A 20 mm | N/A 49.5 mm | N/A 52 mm | N/A 22 mm |
N/A
5580 |
386.69 |
| KSP066001GFL | $417.55 |
N/A
|
N/A 1 | N/A 3 | N/A 21 | N/A Left Hand | N/A B | N/A 23 mm | N/A 63 mm | N/A 65 mm | N/A 29.5 mm |
N/A
5575 |
417.55 |
| KSP066001GFR | $417.55 |
N/A
|
N/A 1 | N/A 3 | N/A 21 | N/A Right Hand | N/A B | N/A 23 mm | N/A 63 mm | N/A 65 mm | N/A 29.5 mm |
N/A
5576 |
417.55 |
| KSP0901.5GFG | $495.81 |
N/A
|
N/A 1.5 | N/A 3 | N/A 24 | N/A Right Hand | N/A B | N/A 27 mm | N/A 90 mm | N/A 90 mm | N/A 33 mm |
N/A
5591 |
495.81 |
| KSP0901.5GFP | $477.11 |
N/A
|
N/A 1.5 | N/A 3 | N/A 22 | N/A Left Hand | N/A B | N/A 22 mm | N/A 60 mm | N/A 63 mm | N/A 26.5 mm |
N/A
5592 |
477.11 |
| KSP096002GFG | $476.88 |
N/A
|
N/A 2 | N/A 3 | N/A 32 | N/A Right Hand | N/A C | N/A 27 mm | N/A 96 mm | N/A 96 mm | N/A 31 mm |
N/A
5599 |
476.88 |
| KSP096002GFP | $482.30 |
N/A
|
N/A 2 | N/A 3 | N/A 16 | N/A Left Hand | N/A B | N/A 17 mm | N/A 48 mm | N/A 53 mm | N/A 21.5 mm |
N/A
5600 |
482.3 |
| KSP078001GFL | $453.57 |
N/A
|
N/A 1 | N/A 3.5 | N/A 22 | N/A Left Hand | N/A B | N/A 27 mm | N/A 77 mm | N/A 78 mm | N/A 32 mm |
N/A
5587 |
453.57 |