Nissei KSP Ground Spiral Bevel Gears (F type)
Bevel Gears
Injection molded, mass-produced products, suitable for office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Direction of Spiral
Shape
Bore Diameter (C) (in)
Bore Diameter (C) (mm)
Pitch Diameter (in)
Pitch Diameter (mm)
Outer Diameter (A) (in)
Outer Diameter (A) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (C) |
Pitch Diameter |
Outer Diameter (A) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KSP031001GFL | $332.35 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 1.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A A | Bore Diameter (C) N/A 0.472 in12 mm | Pitch Diameter N/A 1.181 in30 mm | Outer Diameter (A) N/A 1.201 in30.5 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
5547 |
332.35 |
| KSP031001GFR | $332.35 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 1.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A A | Bore Diameter (C) N/A 0.472 in12 mm | Pitch Diameter N/A 1.181 in30 mm | Outer Diameter (A) N/A 1.201 in30.5 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
5548 |
332.35 |
| KSP039002GFG | $367.75 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 26 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 0.472 in12 mm | Pitch Diameter N/A 1.535 in39 mm | Outer Diameter (A) N/A 1.516 in38.5 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
5552 |
367.75 |
| KSP039002GCP | $428.30 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 13 | Direction of Spiral N/A Left Hand | Shape N/A AT | Bore Diameter (C) N/A 0.315 in8 mm | Pitch Diameter N/A 0.768 in19.5 mm | Outer Diameter (A) N/A 0.827 in21 mm | Total Length (G) N/A 0.571 in14.5 mm |
Internal ID
N/A
5551 |
428.3 |
| KSP040001GFL | $374.29 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 2 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B | Bore Diameter (C) N/A 0.551 in14 mm | Pitch Diameter N/A 1.575 in40 mm | Outer Diameter (A) N/A 1.575 in40 mm | Total Length (G) N/A 0.650 in16.5 mm |
Internal ID
N/A
5555 |
374.29 |
| KSP040001GFR | $374.29 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 2 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 0.551 in14 mm | Pitch Diameter N/A 1.575 in40 mm | Outer Diameter (A) N/A 1.575 in40 mm | Total Length (G) N/A 0.650 in16.5 mm |
Internal ID
N/A
5556 |
374.29 |
| KSP0481.5GFG | $382.12 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2 | No. of Teeth N/A 18 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 0.591 in15 mm | Pitch Diameter N/A 1.890 in48 mm | Outer Diameter (A) N/A 1.890 in48 mm | Total Length (G) N/A 0.748 in19 mm |
Internal ID
N/A
5559 |
382.12 |
| KSP0481.5GFP | $448.25 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2 | No. of Teeth N/A 16 | Direction of Spiral N/A Left Hand | Shape N/A A | Bore Diameter (C) N/A 0.472 in12 mm | Pitch Diameter N/A 1.260 in32 mm | Outer Diameter (A) N/A 1.339 in34 mm | Total Length (G) N/A 0.571 in14.5 mm |
Internal ID
N/A
5560 |
448.25 |
| KSP056002GFG | $382.56 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2 | No. of Teeth N/A 28 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 0.630 in16 mm | Pitch Diameter N/A 2.205 in56 mm | Outer Diameter (A) N/A 2.205 in56 mm | Total Length (G) N/A 0.807 in20.5 mm |
Internal ID
N/A
5567 |
382.56 |
| KSP056002GFP | $434.62 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2 | No. of Teeth N/A 14 | Direction of Spiral N/A Left Hand | Shape N/A B | Bore Diameter (C) N/A 0.394 in10 mm | Pitch Diameter N/A 1.102 in28 mm | Outer Diameter (A) N/A 1.181 in30 mm | Total Length (G) N/A 0.512 in13 mm |
Internal ID
N/A
5568 |
434.62 |
| KSP0611.5GFG | $483.93 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.25 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 0.787 in20 mm | Pitch Diameter N/A 2.392 in60.75 mm | Outer Diameter (A) N/A 2.402 in61 mm | Total Length (G) N/A 0.925 in23.5 mm |
Internal ID
N/A
5571 |
483.93 |
| KSP0611.5GFP | $374.37 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.25 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A A | Bore Diameter (C) N/A 0.591 in15 mm | Pitch Diameter N/A 1.594 in40.5 mm | Outer Diameter (A) N/A 1.654 in42 mm | Total Length (G) N/A 0.748 in19 mm |
Internal ID
N/A
5572 |
374.37 |
| KSP053001GFL | $396.25 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 2.5 | No. of Teeth N/A 21 | Direction of Spiral N/A Left Hand | Shape N/A B | Bore Diameter (C) N/A 0.748 in19 mm | Pitch Diameter N/A 2.067 in52.5 mm | Outer Diameter (A) N/A 2.087 in53 mm | Total Length (G) N/A 0.898 in22.8 mm |
Internal ID
N/A
5563 |
396.25 |
| KSP053001GFR | $396.25 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 2.5 | No. of Teeth N/A 21 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 0.748 in19 mm | Pitch Diameter N/A 2.067 in52.5 mm | Outer Diameter (A) N/A 2.087 in53 mm | Total Length (G) N/A 0.898 in22.8 mm |
Internal ID
N/A
5564 |
396.25 |
| KSP075002GFG | $419.21 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A C | Bore Diameter (C) N/A 0.866 in22 mm | Pitch Diameter N/A 2.953 in75 mm | Outer Diameter (A) N/A 2.953 in75 mm | Total Length (G) N/A 1.004 in25.5 mm |
Internal ID
N/A
5583 |
419.21 |
| KSP075002GFP | $448.60 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B | Bore Diameter (C) N/A 0.551 in14 mm | Pitch Diameter N/A 1.476 in37.5 mm | Outer Diameter (A) N/A 1.575 in40 mm | Total Length (G) N/A 0.768 in19.5 mm |
Internal ID
N/A
5584 |
448.6 |
| KSP0741.5GFG | $512.19 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.75 | No. of Teeth N/A 22 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 0.984 in25 mm | Pitch Diameter N/A 2.923 in74.25 mm | Outer Diameter (A) N/A 2.913 in74 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
5579 |
512.19 |
| KSP0741.5GFP | $386.69 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.75 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A A | Bore Diameter (C) N/A 0.787 in20 mm | Pitch Diameter N/A 1.949 in49.5 mm | Outer Diameter (A) N/A 2.047 in52 mm | Total Length (G) N/A 0.866 in22 mm |
Internal ID
N/A
5580 |
386.69 |
| KSP066001GFL | $417.55 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 3 | No. of Teeth N/A 21 | Direction of Spiral N/A Left Hand | Shape N/A B | Bore Diameter (C) N/A 0.906 in23 mm | Pitch Diameter N/A 2.480 in63 mm | Outer Diameter (A) N/A 2.559 in65 mm | Total Length (G) N/A 1.161 in29.5 mm |
Internal ID
N/A
5575 |
417.55 |
| KSP066001GFR | $417.55 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 3 | No. of Teeth N/A 21 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 0.906 in23 mm | Pitch Diameter N/A 2.480 in63 mm | Outer Diameter (A) N/A 2.559 in65 mm | Total Length (G) N/A 1.161 in29.5 mm |
Internal ID
N/A
5576 |
417.55 |
| KSP0901.5GFG | $495.81 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 3 | No. of Teeth N/A 24 | Direction of Spiral N/A Right Hand | Shape N/A B | Bore Diameter (C) N/A 1.063 in27 mm | Pitch Diameter N/A 3.543 in90 mm | Outer Diameter (A) N/A 3.543 in90 mm | Total Length (G) N/A 1.299 in33 mm |
Internal ID
N/A
5591 |
495.81 |
| KSP0901.5GFP | $477.11 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 3 | No. of Teeth N/A 22 | Direction of Spiral N/A Left Hand | Shape N/A B | Bore Diameter (C) N/A 0.866 in22 mm | Pitch Diameter N/A 2.362 in60 mm | Outer Diameter (A) N/A 2.480 in63 mm | Total Length (G) N/A 1.043 in26.5 mm |
Internal ID
N/A
5592 |
477.11 |
| KSP096002GFG | $476.88 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 32 | Direction of Spiral N/A Right Hand | Shape N/A C | Bore Diameter (C) N/A 1.063 in27 mm | Pitch Diameter N/A 3.780 in96 mm | Outer Diameter (A) N/A 3.780 in96 mm | Total Length (G) N/A 1.220 in31 mm |
Internal ID
N/A
5599 |
476.88 |
| KSP096002GFP | $482.30 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 16 | Direction of Spiral N/A Left Hand | Shape N/A B | Bore Diameter (C) N/A 0.669 in17 mm | Pitch Diameter N/A 1.890 in48 mm | Outer Diameter (A) N/A 2.087 in53 mm | Total Length (G) N/A 0.846 in21.5 mm |
Internal ID
N/A
5600 |
482.3 |
| KSP078001GFL | $453.57 |
CAD
N/A
|
Gear Ratio N/A 1 | Module N/A 3.5 | No. of Teeth N/A 22 | Direction of Spiral N/A Left Hand | Shape N/A B | Bore Diameter (C) N/A 1.063 in27 mm | Pitch Diameter N/A 3.031 in77 mm | Outer Diameter (A) N/A 3.071 in78 mm | Total Length (G) N/A 1.260 in32 mm |
Internal ID
N/A
5587 |
453.57 |