Stainless steel products, usable without remachining.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PB---Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

PB1-2040 $17.60 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 20 N/A B3 N/A 6 mm N/A 20 mm N/A 22.41 mm N/A 13.78 mm N/A
7471
17.6
PB1-4020 $29.70 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 40 N/A B4 N/A 8 mm N/A 40 mm N/A 40.59 mm N/A 15.07 mm N/A
7472
29.7
PB1.25-2040 $21.16 N/A CAD Icon (for items table) N/A 2 N/A 1.25 N/A 20 N/A B3 N/A 8 mm N/A 25 mm N/A 28.01 mm N/A 18.66 mm N/A
7473
21.16
PB1.25-4020 $35.65 N/A CAD Icon (for items table) N/A 2 N/A 1.25 N/A 40 N/A B4 N/A 10 mm N/A 50 mm N/A 50.73 mm N/A 18.54 mm N/A
7474
35.65
PB1.5-1545 $20.30 N/A CAD Icon (for items table) N/A 3 N/A 1.5 N/A 15 N/A B3 N/A 8 mm N/A 22.5 mm N/A 26.54 mm N/A 23.19 mm N/A
7475
20.3
PB1.5-2030 $21.05 N/A CAD Icon (for items table) N/A 1.5 N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 33.13 mm N/A 18.63 mm N/A
7476
21.05
PB1.5-2040 $22.75 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 33.61 mm N/A 25.54 mm N/A
7477
22.75
PB1.5-3020 $29.49 N/A CAD Icon (for items table) N/A 1.5 N/A 1.5 N/A 30 N/A B4 N/A 10 mm N/A 45 mm N/A 46.24 mm N/A 18.53 mm N/A
7478
29.49
PB1.5-4020 $41.86 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A 40 N/A B4 N/A 10 mm N/A 60 mm N/A 60.88 mm N/A 25.01 mm N/A
7479
41.86
PB1.5-4515 $42.90 N/A CAD Icon (for items table) N/A 3 N/A 1.5 N/A 45 N/A B4 N/A 10 mm N/A 67.5 mm N/A 68.06 mm N/A 20.44 mm N/A
7480
42.9
PB2-1545 $27.16 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 15 N/A B3 N/A 10 mm N/A 30 mm N/A 35.35 mm N/A 29.8 mm N/A
7481
27.16
PB2-2030 $27.53 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 20 N/A B3 N/A 10 mm N/A 40 mm N/A 44.18 mm N/A 25.06 mm N/A
7482
27.53
PB2-2040 $30.38 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 44.81 mm N/A 34.16 mm N/A
7483
30.38
PB2-3020 $42.25 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 30 N/A B4 N/A 10 mm N/A 60 mm N/A 61.65 mm N/A 26.87 mm N/A
7484
42.25
PB2-4020 $62.60 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 40 N/A B4 N/A 12 mm N/A 80 mm N/A 81.17 mm N/A 32.37 mm N/A
7485
62.6
PB2-4515 $72.47 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 45 N/A B4 N/A 12 mm N/A 90 mm N/A 90.75 mm N/A 30.4 mm N/A
7486
72.47
PB2.5-1545 $31.61 N/A CAD Icon (for items table) N/A 3 N/A 2.5 N/A 15 N/A B3 N/A 12 mm N/A 37.5 mm N/A 44.18 mm N/A 38.41 mm N/A
7487
31.61
PB2.5-2030 $38.35 N/A CAD Icon (for items table) N/A 1.5 N/A 2.5 N/A 20 N/A B3 N/A 12 mm N/A 50 mm N/A 55.22 mm N/A 31.06 mm N/A
7488
38.35
PB2.5-2040 $44.88 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 20 N/A B3 N/A 12 mm N/A 50 mm N/A 56.01 mm N/A 43.78 mm N/A
7489
44.88
PB2.5-3020 $57.65 N/A CAD Icon (for items table) N/A 1.5 N/A 2.5 N/A 30 N/A B4 N/A 15 mm N/A 75 mm N/A 77.07 mm N/A 34.22 mm N/A
7490
57.65
PB2.5-4020 $97.38 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A 40 N/A B4 N/A 15 mm N/A 100 mm N/A 101.47 mm N/A 39.73 mm N/A
7491
97.38
PB2.5-4515 $110.01 N/A CAD Icon (for items table) N/A 3 N/A 2.5 N/A 45 N/A B4 N/A 15 mm N/A 112.5 mm N/A 113.43 mm N/A 38.35 mm N/A
7492
110.01
PB3-1545 $42.85 N/A CAD Icon (for items table) N/A 3 N/A 3 N/A 15 N/A B3 N/A 15 mm N/A 45 mm N/A 53.02 mm N/A 45.17 mm N/A
7493
42.85
PB3-2030 $52.62 N/A CAD Icon (for items table) N/A 1.5 N/A 3 N/A 20 N/A B3 N/A 15 mm N/A 60 mm N/A 66.27 mm N/A 40.48 mm N/A
7494
52.62
PB3-2040 $63.69 N/A CAD Icon (for items table) N/A 2 N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 67.22 mm N/A 50.81 mm N/A
7495
63.69
Unit of Measure
1 2