Plastic Bevel Gears (PB)
Bevel Gears
Stainless steel products, usable without remachining.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Gear Ratio
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PB1-2040 | $17.60 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.882 in22.41 mm | Total Length (F) N/A 0.543 in13.78 mm |
Internal ID
N/A
7471 |
17.6 |
| PB1-4020 | $29.70 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.598 in40.59 mm | Total Length (F) N/A 0.593 in15.07 mm |
Internal ID
N/A
7472 |
29.7 |
| PB1.25-2040 | $21.16 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.25 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.103 in28.01 mm | Total Length (F) N/A 0.735 in18.66 mm |
Internal ID
N/A
7473 |
21.16 |
| PB1.25-4020 | $35.65 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.25 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 1.997 in50.73 mm | Total Length (F) N/A 0.730 in18.54 mm |
Internal ID
N/A
7474 |
35.65 |
| PB1.5-1545 | $20.30 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.045 in26.54 mm | Total Length (F) N/A 0.913 in23.19 mm |
Internal ID
N/A
7475 |
20.3 |
| PB1.5-2030 | $21.05 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.304 in33.13 mm | Total Length (F) N/A 0.733 in18.63 mm |
Internal ID
N/A
7476 |
21.05 |
| PB1.5-2040 | $22.75 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.323 in33.61 mm | Total Length (F) N/A 1.006 in25.54 mm |
Internal ID
N/A
7477 |
22.75 |
| PB1.5-3020 | $29.49 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.820 in46.24 mm | Total Length (F) N/A 0.730 in18.53 mm |
Internal ID
N/A
7478 |
29.49 |
| PB1.5-4020 | $41.86 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.397 in60.88 mm | Total Length (F) N/A 0.985 in25.01 mm |
Internal ID
N/A
7479 |
41.86 |
| PB1.5-4515 | $42.90 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.680 in68.06 mm | Total Length (F) N/A 0.805 in20.44 mm |
Internal ID
N/A
7480 |
42.9 |
| PB2-1545 | $27.16 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.392 in35.35 mm | Total Length (F) N/A 1.173 in29.8 mm |
Internal ID
N/A
7481 |
27.16 |
| PB2-2030 | $27.53 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.739 in44.18 mm | Total Length (F) N/A 0.987 in25.06 mm |
Internal ID
N/A
7482 |
27.53 |
| PB2-2040 | $30.38 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.764 in44.81 mm | Total Length (F) N/A 1.345 in34.16 mm |
Internal ID
N/A
7483 |
30.38 |
| PB2-3020 | $42.25 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.427 in61.65 mm | Total Length (F) N/A 1.058 in26.87 mm |
Internal ID
N/A
7484 |
42.25 |
| PB2-4020 | $62.60 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.196 in81.17 mm | Total Length (F) N/A 1.274 in32.37 mm |
Internal ID
N/A
7485 |
62.6 |
| PB2-4515 | $72.47 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.573 in90.75 mm | Total Length (F) N/A 1.197 in30.4 mm |
Internal ID
N/A
7486 |
72.47 |
| PB2.5-1545 | $31.61 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.739 in44.18 mm | Total Length (F) N/A 1.512 in38.41 mm |
Internal ID
N/A
7487 |
31.61 |
| PB2.5-2030 | $38.35 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.174 in55.22 mm | Total Length (F) N/A 1.223 in31.06 mm |
Internal ID
N/A
7488 |
38.35 |
| PB2.5-2040 | $44.88 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.205 in56.01 mm | Total Length (F) N/A 1.724 in43.78 mm |
Internal ID
N/A
7489 |
44.88 |
| PB2.5-3020 | $57.65 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.034 in77.07 mm | Total Length (F) N/A 1.347 in34.22 mm |
Internal ID
N/A
7490 |
57.65 |
| PB2.5-4020 | $97.38 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 3.995 in101.47 mm | Total Length (F) N/A 1.564 in39.73 mm |
Internal ID
N/A
7491 |
97.38 |
| PB2.5-4515 | $110.01 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.466 in113.43 mm | Total Length (F) N/A 1.510 in38.35 mm |
Internal ID
N/A
7492 |
110.01 |
| PB3-1545 | $42.85 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 3 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.087 in53.02 mm | Total Length (F) N/A 1.778 in45.17 mm |
Internal ID
N/A
7493 |
42.85 |
| PB3-2030 | $52.62 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.609 in66.27 mm | Total Length (F) N/A 1.594 in40.48 mm |
Internal ID
N/A
7494 |
52.62 |
| PB3-2040 | $63.69 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.646 in67.22 mm | Total Length (F) N/A 2.000 in50.81 mm |
Internal ID
N/A
7495 |
63.69 |
1 2