KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Stainless steel products, usable without remachining.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PB1-2040 | $17.60 |
N/A
|
N/A 2 | N/A 1 | N/A 20 | N/A B3 | N/A 6 mm | N/A 20 mm | N/A 22.41 mm | N/A 13.78 mm |
N/A
7471 |
17.6 |
| PB1-4020 | $29.70 |
N/A
|
N/A 2 | N/A 1 | N/A 40 | N/A B4 | N/A 8 mm | N/A 40 mm | N/A 40.59 mm | N/A 15.07 mm |
N/A
7472 |
29.7 |
| PB1.25-2040 | $21.16 |
N/A
|
N/A 2 | N/A 1.25 | N/A 20 | N/A B3 | N/A 8 mm | N/A 25 mm | N/A 28.01 mm | N/A 18.66 mm |
N/A
7473 |
21.16 |
| PB1.25-4020 | $35.65 |
N/A
|
N/A 2 | N/A 1.25 | N/A 40 | N/A B4 | N/A 10 mm | N/A 50 mm | N/A 50.73 mm | N/A 18.54 mm |
N/A
7474 |
35.65 |
| PB1.5-1545 | $20.30 |
N/A
|
N/A 3 | N/A 1.5 | N/A 15 | N/A B3 | N/A 8 mm | N/A 22.5 mm | N/A 26.54 mm | N/A 23.19 mm |
N/A
7475 |
20.3 |
| PB1.5-2030 | $21.05 |
N/A
|
N/A 1.5 | N/A 1.5 | N/A 20 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 33.13 mm | N/A 18.63 mm |
N/A
7476 |
21.05 |
| PB1.5-2040 | $22.75 |
N/A
|
N/A 2 | N/A 1.5 | N/A 20 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 33.61 mm | N/A 25.54 mm |
N/A
7477 |
22.75 |
| PB1.5-3020 | $29.49 |
N/A
|
N/A 1.5 | N/A 1.5 | N/A 30 | N/A B4 | N/A 10 mm | N/A 45 mm | N/A 46.24 mm | N/A 18.53 mm |
N/A
7478 |
29.49 |
| PB1.5-4020 | $41.86 |
N/A
|
N/A 2 | N/A 1.5 | N/A 40 | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 60.88 mm | N/A 25.01 mm |
N/A
7479 |
41.86 |
| PB1.5-4515 | $42.90 |
N/A
|
N/A 3 | N/A 1.5 | N/A 45 | N/A B4 | N/A 10 mm | N/A 67.5 mm | N/A 68.06 mm | N/A 20.44 mm |
N/A
7480 |
42.9 |
| PB2-1545 | $27.16 |
N/A
|
N/A 3 | N/A 2 | N/A 15 | N/A B3 | N/A 10 mm | N/A 30 mm | N/A 35.35 mm | N/A 29.8 mm |
N/A
7481 |
27.16 |
| PB2-2030 | $27.53 |
N/A
|
N/A 1.5 | N/A 2 | N/A 20 | N/A B3 | N/A 10 mm | N/A 40 mm | N/A 44.18 mm | N/A 25.06 mm |
N/A
7482 |
27.53 |
| PB2-2040 | $30.38 |
N/A
|
N/A 2 | N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 44.81 mm | N/A 34.16 mm |
N/A
7483 |
30.38 |
| PB2-3020 | $42.25 |
N/A
|
N/A 1.5 | N/A 2 | N/A 30 | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 61.65 mm | N/A 26.87 mm |
N/A
7484 |
42.25 |
| PB2-4020 | $62.60 |
N/A
|
N/A 2 | N/A 2 | N/A 40 | N/A B4 | N/A 12 mm | N/A 80 mm | N/A 81.17 mm | N/A 32.37 mm |
N/A
7485 |
62.6 |
| PB2-4515 | $72.47 |
N/A
|
N/A 3 | N/A 2 | N/A 45 | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.75 mm | N/A 30.4 mm |
N/A
7486 |
72.47 |
| PB2.5-1545 | $31.61 |
N/A
|
N/A 3 | N/A 2.5 | N/A 15 | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 44.18 mm | N/A 38.41 mm |
N/A
7487 |
31.61 |
| PB2.5-2030 | $38.35 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 55.22 mm | N/A 31.06 mm |
N/A
7488 |
38.35 |
| PB2.5-2040 | $44.88 |
N/A
|
N/A 2 | N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 56.01 mm | N/A 43.78 mm |
N/A
7489 |
44.88 |
| PB2.5-3020 | $57.65 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 30 | N/A B4 | N/A 15 mm | N/A 75 mm | N/A 77.07 mm | N/A 34.22 mm |
N/A
7490 |
57.65 |
| PB2.5-4020 | $97.38 |
N/A
|
N/A 2 | N/A 2.5 | N/A 40 | N/A B4 | N/A 15 mm | N/A 100 mm | N/A 101.47 mm | N/A 39.73 mm |
N/A
7491 |
97.38 |
| PB2.5-4515 | $110.01 |
N/A
|
N/A 3 | N/A 2.5 | N/A 45 | N/A B4 | N/A 15 mm | N/A 112.5 mm | N/A 113.43 mm | N/A 38.35 mm |
N/A
7492 |
110.01 |
| PB3-1545 | $42.85 |
N/A
|
N/A 3 | N/A 3 | N/A 15 | N/A B3 | N/A 15 mm | N/A 45 mm | N/A 53.02 mm | N/A 45.17 mm |
N/A
7493 |
42.85 |
| PB3-2030 | $52.62 |
N/A
|
N/A 1.5 | N/A 3 | N/A 20 | N/A B3 | N/A 15 mm | N/A 60 mm | N/A 66.27 mm | N/A 40.48 mm |
N/A
7494 |
52.62 |
| PB3-2040 | $63.69 |
N/A
|
N/A 2 | N/A 3 | N/A 20 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 67.22 mm | N/A 50.81 mm |
N/A
7495 |
63.69 |
Unit of Measure
1 2