KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Stainless steel products, usable without remachining.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PB3-3020 | $80.65 |
N/A
|
N/A 1.5 | N/A 3 | N/A 30 | N/A B4 | N/A 15 mm | N/A 90 mm | N/A 92.48 mm | N/A 35.56 mm |
N/A
7496 |
80.65 |
| PB3-4020 | $136.50 |
N/A
|
N/A 2 | N/A 3 | N/A 40 | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 121.76 mm | N/A 45.85 mm |
N/A
7497 |
136.5 |
| PB3-4515 | $143.92 |
N/A
|
N/A 3 | N/A 3 | N/A 45 | N/A B4 | N/A 20 mm | N/A 135 mm | N/A 136.12 mm | N/A 40.74 mm |
N/A
7498 |
143.92 |
Unit of Measure
1 2