KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Mass-produced, l ow cost si ntered products. Small and light weight.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SBS1-2040L | $22.81 |
N/A
|
N/A 2 | N/A 1 | N/A 20 | N/A Left Hand | N/A B3 | N/A 6 mm | N/A 20 mm | N/A 22.08 mm | N/A 13.73 mm |
N/A
9942 |
22.81 |
| SBS1-4020R | $36.23 |
N/A
|
N/A 2 | N/A 1 | N/A 40 | N/A Right Hand | N/A B4 | N/A 8 mm | N/A 40 mm | N/A 40.52 mm | N/A 15.02 mm |
N/A
9943 |
36.23 |
| SBS1.5-1560L | $53.15 |
N/A
|
N/A 4 | N/A 1.5 | N/A 15 | N/A Left Hand | N/A B3 | N/A 8 mm | N/A 22.5 mm | N/A 26.09 mm | N/A 22.95 mm |
N/A
9944 |
53.15 |
| SBS1.5-2040L | $29.58 |
N/A
|
N/A 2 | N/A 1.5 | N/A 20 | N/A Left Hand | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 33.08 mm | N/A 25.45 mm |
N/A
9945 |
29.58 |
| SBS1.5-4020R | $52.53 |
N/A
|
N/A 2 | N/A 1.5 | N/A 40 | N/A Right Hand | N/A B4 | N/A 10 mm | N/A 60 mm | N/A 60.75 mm | N/A 24.93 mm |
N/A
9946 |
52.53 |
| SBS1.5-6015R | $155.34 |
N/A
|
N/A 4 | N/A 1.5 | N/A 60 | N/A Right Hand | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.36 mm | N/A 24.08 mm |
N/A
9947 |
155.34 |
| SBS2-1545L | $33.66 |
N/A
|
N/A 3 | N/A 2 | N/A 15 | N/A Left Hand | N/A B3 | N/A 10 mm | N/A 30 mm | N/A 34.78 mm | N/A 29.66 mm |
N/A
9948 |
33.66 |
| SBS2-1560L | $56.69 |
N/A
|
N/A 4 | N/A 2 | N/A 15 | N/A Left Hand | N/A B3 | N/A 10 mm | N/A 30 mm | N/A 34.68 mm | N/A 30.94 mm |
N/A
9949 |
56.69 |
| SBS2-1845L | $46.87 |
N/A
|
N/A 2.5 | N/A 2 | N/A 18 | N/A Left Hand | N/A B3 | N/A 10 mm | N/A 36 mm | N/A 40.42 mm | N/A 28.54 mm |
N/A
9950 |
46.87 |
| SBS2-2030L | $44.75 |
N/A
|
N/A 1.5 | N/A 2 | N/A 20 | N/A Left Hand | N/A B3 | N/A 10 mm | N/A 40 mm | N/A 43.49 mm | N/A 24.96 mm |
N/A
9951 |
44.75 |
| SBS2-2040L | $36.24 |
N/A
|
N/A 2 | N/A 2 | N/A 20 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 44.1 mm | N/A 34.04 mm |
N/A
9952 |
36.24 |
| SBS2-3020R | $59.89 |
N/A
|
N/A 1.5 | N/A 2 | N/A 30 | N/A Right Hand | N/A B4 | N/A 12 mm | N/A 60 mm | N/A 61.36 mm | N/A 26.8 mm |
N/A
9953 |
59.89 |
| SBS2-4020R | $62.40 |
N/A
|
N/A 2 | N/A 2 | N/A 40 | N/A Right Hand | N/A B4 | N/A 12 mm | N/A 80 mm | N/A 81 mm | N/A 32.27 mm |
N/A
9954 |
62.4 |
| SBS2-4515R | $89.11 |
N/A
|
N/A 3 | N/A 2 | N/A 45 | N/A Right Hand | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.67 mm | N/A 30.29 mm |
N/A
9955 |
89.11 |
| SBS2-4518R | $104.84 |
N/A
|
N/A 2.5 | N/A 2 | N/A 45 | N/A Right Hand | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.79 mm | N/A 27.67 mm |
N/A
9956 |
104.84 |
| SBS2-6015R | $224.04 |
N/A
|
N/A 4 | N/A 2 | N/A 60 | N/A Right Hand | N/A B4 | N/A 15 mm | N/A 120 mm | N/A 120.46 mm | N/A 31.5 mm |
N/A
9957 |
224.04 |
| SBS2.5-1545L | $45.56 |
N/A
|
N/A 3 | N/A 2.5 | N/A 15 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 43.36 mm | N/A 38.27 mm |
N/A
9958 |
45.56 |
| SBS2.5-1560L | $58.21 |
N/A
|
N/A 4 | N/A 2.5 | N/A 15 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 37.5 mm | N/A 44.16 mm | N/A 38.9 mm |
N/A
9959 |
58.21 |
| SBS2.5-1836L | $55.58 |
N/A
|
N/A 2 | N/A 2.5 | N/A 18 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 45 mm | N/A 50.3 mm | N/A 34.06 mm |
N/A
9960 |
55.58 |
| SBS2.5-1845L | $61.21 |
N/A
|
N/A 2.5 | N/A 2.5 | N/A 18 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 45 mm | N/A 50.35 mm | N/A 33.19 mm |
N/A
9961 |
61.21 |
| SBS2.5-2030L | $64.68 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 20 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 54.43 mm | N/A 30.88 mm |
N/A
9962 |
64.68 |
| SBS2.5-2040L | $60.41 |
N/A
|
N/A 2 | N/A 2.5 | N/A 20 | N/A Left Hand | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 55.21 mm | N/A 43.61 mm |
N/A
9963 |
60.41 |
| SBS2.5-3020R | $88.43 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 30 | N/A Right Hand | N/A B4 | N/A 15 mm | N/A 75 mm | N/A 77.09 mm | N/A 33.86 mm |
N/A
9964 |
88.43 |
| SBS2.5-3618R | $103.83 |
N/A
|
N/A 2 | N/A 2.5 | N/A 36 | N/A Right Hand | N/A B4 | N/A 15 mm | N/A 90 mm | N/A 91.29 mm | N/A 28.38 mm |
N/A
9965 |
103.83 |
| SBS2.5-4020R | $111.01 |
N/A
|
N/A 2 | N/A 2.5 | N/A 40 | N/A Right Hand | N/A B4 | N/A 15 mm | N/A 100 mm | N/A 101.27 mm | N/A 39.65 mm |
N/A
9966 |
111.01 |