KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Spiral Bevel Gears (SBS) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Spiral Bevel Gears (SBS)Spiral Bevel Gears (SBS)
  4. View Items

Spiral Bevel Gears (SBS)


Email This Page Download PDF Download PDF Printable Page
Spiral Bevel Gears (SBS) Bevel Gears
  • SBS---Category/Asset/SBS---Category.jpg
  • Spiral-Bevel-Gears--SBS-
  • SBS---Category/Asset/SBS---Category.jpg
  • Spiral-Bevel-Gears--SBS-
Mass-produced, l ow cost si ntered products. Small and light weight.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SBS1-2040L $22.81 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 1 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.869 in22.08 mm Total Length (F) N/A 0.541 in13.73 mm Internal ID N/A
9942
22.81
SBS1-4020R $36.23 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 1 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.595 in40.52 mm Total Length (F) N/A 0.591 in15.02 mm Internal ID N/A
9943
36.23
SBS1.5-1560L $53.15 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 1.5 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.886 in22.5 mm Outer Diameter (D) N/A 1.027 in26.09 mm Total Length (F) N/A 0.904 in22.95 mm Internal ID N/A
9944
53.15
SBS1.5-2040L $29.58 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 1.5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.302 in33.08 mm Total Length (F) N/A 1.002 in25.45 mm Internal ID N/A
9945
29.58
SBS1.5-4020R $52.53 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 1.5 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.392 in60.75 mm Total Length (F) N/A 0.981 in24.93 mm Internal ID N/A
9946
52.53
SBS1.5-6015R $155.34 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 1.5 No. of Teeth N/A 60 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.557 in90.36 mm Total Length (F) N/A 0.948 in24.08 mm Internal ID N/A
9947
155.34
SBS2-1545L $33.66 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.369 in34.78 mm Total Length (F) N/A 1.168 in29.66 mm Internal ID N/A
9948
33.66
SBS2-1560L $56.69 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 2 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.365 in34.68 mm Total Length (F) N/A 1.218 in30.94 mm Internal ID N/A
9949
56.69
SBS2-1845L $46.87 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.591 in40.42 mm Total Length (F) N/A 1.124 in28.54 mm Internal ID N/A
9950
46.87
SBS2-2030L $44.75 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.712 in43.49 mm Total Length (F) N/A 0.983 in24.96 mm Internal ID N/A
9951
44.75
SBS2-2040L $36.24 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.736 in44.1 mm Total Length (F) N/A 1.340 in34.04 mm Internal ID N/A
9952
36.24
SBS2-3020R $59.89 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.416 in61.36 mm Total Length (F) N/A 1.055 in26.8 mm Internal ID N/A
9953
59.89
SBS2-4020R $62.40 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (F) N/A 1.270 in32.27 mm Internal ID N/A
9954
62.4
SBS2-4515R $89.11 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.570 in90.67 mm Total Length (F) N/A 1.193 in30.29 mm Internal ID N/A
9955
89.11
SBS2-4518R $104.84 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.574 in90.79 mm Total Length (F) N/A 1.089 in27.67 mm Internal ID N/A
9956
104.84
SBS2-6015R $224.04 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 2 No. of Teeth N/A 60 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.743 in120.46 mm Total Length (F) N/A 1.240 in31.5 mm Internal ID N/A
9957
224.04
SBS2.5-1545L $45.56 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2.5 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.707 in43.36 mm Total Length (F) N/A 1.507 in38.27 mm Internal ID N/A
9958
45.56
SBS2.5-1560L $58.21 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 2.5 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.739 in44.16 mm Total Length (F) N/A 1.531 in38.9 mm Internal ID N/A
9959
58.21
SBS2.5-1836L $55.58 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.980 in50.3 mm Total Length (F) N/A 1.341 in34.06 mm Internal ID N/A
9960
55.58
SBS2.5-1845L $61.21 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2.5 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.982 in50.35 mm Total Length (F) N/A 1.307 in33.19 mm Internal ID N/A
9961
61.21
SBS2.5-2030L $64.68 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.143 in54.43 mm Total Length (F) N/A 1.216 in30.88 mm Internal ID N/A
9962
64.68
SBS2.5-2040L $60.41 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.174 in55.21 mm Total Length (F) N/A 1.717 in43.61 mm Internal ID N/A
9963
60.41
SBS2.5-3020R $88.43 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2.5 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.035 in77.09 mm Total Length (F) N/A 1.333 in33.86 mm Internal ID N/A
9964
88.43
SBS2.5-3618R $103.83 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 36 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.594 in91.29 mm Total Length (F) N/A 1.117 in28.38 mm Internal ID N/A
9965
103.83
SBS2.5-4020R $111.01 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 3.987 in101.27 mm Total Length (F) N/A 1.561 in39.65 mm Internal ID N/A
9966
111.01
1 - 25 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA