Mass-produced, l ow cost si ntered products. Small and light weight.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SBS---Category
Unit of Measure
1 2 3 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SBS5-1545L $154.64 N/A CAD Icon (for items table) N/A 3 N/A 5 N/A 15 N/A Left Hand N/A B3 N/A 20 mm N/A 75 mm N/A 86.55 mm N/A 66.89 mm N/A
9992
154.64
SBS5-1845L $193.13 N/A CAD Icon (for items table) N/A 2.5 N/A 5 N/A 18 N/A Left Hand N/A B3 N/A 22 mm N/A 90 mm N/A 103.87 mm N/A 56.02 mm N/A
9993
193.13
SBS5-2030L $199.33 N/A CAD Icon (for items table) N/A 1.5 N/A 5 N/A 20 N/A Left Hand N/A B3 N/A 22 mm N/A 100 mm N/A 109.2 mm N/A 61.62 mm N/A
9994
199.33
SBS5-2040L $212.48 N/A CAD Icon (for items table) N/A 2 N/A 5 N/A 20 N/A Left Hand N/A B3 N/A 22 mm N/A 100 mm N/A 110.45 mm N/A 68.48 mm N/A
9995
212.48
SBS5-3020R $303.81 N/A CAD Icon (for items table) N/A 1.5 N/A 5 N/A 30 N/A Right Hand N/A B4 N/A 25 mm N/A 150 mm N/A 153.67 mm N/A 58.08 mm N/A
9996
303.81
SBS5-4020R $394.37 N/A CAD Icon (for items table) N/A 2 N/A 5 N/A 40 N/A Right Hand N/A B5 N/A 25 mm N/A 200 mm N/A 202.54 mm N/A 55.02 mm N/A
9997
394.37
SBS5-4515R $422.27 N/A CAD Icon (for items table) N/A 3 N/A 5 N/A 45 N/A Right Hand N/A B5 N/A 30 mm N/A 225 mm N/A 226.61 mm N/A 50.05 mm N/A
9998
422.27
SBS5-4518R $498.97 N/A CAD Icon (for items table) N/A 2.5 N/A 5 N/A 45 N/A Right Hand N/A B4 N/A 30 mm N/A 225 mm N/A 225.81 mm N/A 57.9 mm N/A
9999
498.97
Unit of Measure
1 2 3