KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Mass-produced, l ow cost si ntered products. Small and light weight.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SBS2.5-4515R | $118.86 |
N/A
|
N/A 3 | N/A 2.5 | N/A 45 | N/A Right Hand | N/A B4 | N/A 15 mm | N/A 112.5 mm | N/A 113.32 mm | N/A 38.25 mm |
N/A
9967 |
118.86 |
| SBS2.5-4518R | $142.04 |
N/A
|
N/A 2.5 | N/A 2.5 | N/A 45 | N/A Right Hand | N/A B4 | N/A 15 mm | N/A 112.5 mm | N/A 113.49 mm | N/A 34.94 mm |
N/A
9968 |
142.04 |
| SBS2.5-6015R | $259.86 |
N/A
|
N/A 4 | N/A 2.5 | N/A 60 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 150 mm | N/A 150.5 mm | N/A 39.68 mm |
N/A
9969 |
259.86 |
| SBS3-1545L | $0.51 |
N/A
|
N/A 3 | N/A 3 | N/A 15 | N/A Left Hand | N/A B3 | N/A 15 mm | N/A 45 mm | N/A 52.08 mm | N/A 44.98 mm |
N/A
9970 |
0.51 |
| SBS3-1560L | $62.70 |
N/A
|
N/A 4 | N/A 3 | N/A 15 | N/A Left Hand | N/A B3 | N/A 15 mm | N/A 45 mm | N/A 52.64 mm | N/A 44.01 mm |
N/A
9971 |
62.7 |
| SBS3-1836L | $67.84 |
N/A
|
N/A 2 | N/A 3 | N/A 18 | N/A Left Hand | N/A B3 | N/A 16 mm | N/A 54 mm | N/A 60.28 mm | N/A 39.79 mm |
N/A
9972 |
67.84 |
| SBS3-1845L | $72.50 |
N/A
|
N/A 2.5 | N/A 3 | N/A 18 | N/A Left Hand | N/A B3 | N/A 16 mm | N/A 54 mm | N/A 60.69 mm | N/A 37.82 mm |
N/A
9973 |
72.5 |
| SBS3-2030L | $70.76 |
N/A
|
N/A 1.5 | N/A 3 | N/A 20 | N/A Left Hand | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 65.58 mm | N/A 40.17 mm |
N/A
9974 |
70.76 |
| SBS3-2040L | $74.41 |
N/A
|
N/A 2 | N/A 3 | N/A 20 | N/A Left Hand | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 66.07 mm | N/A 50.63 mm |
N/A
9975 |
74.41 |
| SBS3-3020R | $101.21 |
N/A
|
N/A 1.5 | N/A 3 | N/A 30 | N/A Right Hand | N/A B4 | N/A 16 mm | N/A 90 mm | N/A 92.21 mm | N/A 35.34 mm |
N/A
9976 |
101.21 |
| SBS3-3618R | $136.81 |
N/A
|
N/A 2 | N/A 3 | N/A 36 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 108 mm | N/A 109.53 mm | N/A 34.82 mm |
N/A
9977 |
136.81 |
| SBS3-4020R | $139.10 |
N/A
|
N/A 2 | N/A 3 | N/A 40 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 121.48 mm | N/A 45.76 mm |
N/A
9978 |
139.1 |
| SBS3-4515R | $1.54 |
N/A
|
N/A 3 | N/A 3 | N/A 45 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 135 mm | N/A 135.99 mm | N/A 40.59 mm |
N/A
9979 |
1.54 |
| SBS3-4518R | $181.99 |
N/A
|
N/A 2.5 | N/A 3 | N/A 45 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 135 mm | N/A 136.24 mm | N/A 41.65 mm |
N/A
9980 |
181.99 |
| SBS3-6015R | $343.28 |
N/A
|
N/A 4 | N/A 3 | N/A 60 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 180 mm | N/A 180.57 mm | N/A 47.61 mm |
N/A
9981 |
343.28 |
| SBS4-1545L | $113.75 |
N/A
|
N/A 3 | N/A 4 | N/A 15 | N/A Left Hand | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 69.3 mm | N/A 54.37 mm |
N/A
9982 |
113.75 |
| SBS4-1836L | $110.79 |
N/A
|
N/A 2 | N/A 4 | N/A 18 | N/A Left Hand | N/A B3 | N/A 20 mm | N/A 72 mm | N/A 80.19 mm | N/A 52.51 mm |
N/A
9983 |
110.79 |
| SBS4-1845L | $132.15 |
N/A
|
N/A 2.5 | N/A 4 | N/A 18 | N/A Left Hand | N/A B3 | N/A 20 mm | N/A 72 mm | N/A 80.86 mm | N/A 48.03 mm |
N/A
9984 |
132.15 |
| SBS4-2030L | $123.68 |
N/A
|
N/A 1.5 | N/A 4 | N/A 20 | N/A Left Hand | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 87.34 mm | N/A 48.17 mm |
N/A
9985 |
123.68 |
| SBS4-2040L | $148.07 |
N/A
|
N/A 2 | N/A 4 | N/A 20 | N/A Left Hand | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 88.5 mm | N/A 66.24 mm |
N/A
9986 |
148.07 |
| SBS4-3020R | $184.79 |
N/A
|
N/A 1.5 | N/A 4 | N/A 30 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 120 mm | N/A 122.85 mm | N/A 47.49 mm |
N/A
9987 |
184.79 |
| SBS4-3618R | $207.67 |
N/A
|
N/A 2 | N/A 4 | N/A 36 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 144 mm | N/A 145.99 mm | N/A 48.84 mm |
N/A
9988 |
207.67 |
| SBS4-4020R | $279.15 |
N/A
|
N/A 2 | N/A 4 | N/A 40 | N/A Right Hand | N/A B4 | N/A 20 mm | N/A 160 mm | N/A 162.07 mm | N/A 53.69 mm |
N/A
9989 |
279.15 |
| SBS4-4515R | $310.47 |
N/A
|
N/A 3 | N/A 4 | N/A 45 | N/A Right Hand | N/A B5 | N/A 20 mm | N/A 180 mm | N/A 181.3 mm | N/A 50.62 mm |
N/A
9990 |
310.47 |
| SBS4-4518R | $3.14 |
N/A
|
N/A 2.5 | N/A 4 | N/A 45 | N/A Right Hand | N/A B4 | N/A 25 mm | N/A 180 mm | N/A 181.57 mm | N/A 50.98 mm |
N/A
9991 |
3.14 |