KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Mass-produced, l ow cost si ntered products. Small and light weight.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SBS5-1545L | $154.64 |
N/A
|
N/A 3 | N/A 5 | N/A 15 | N/A Left Hand | N/A B3 | N/A 20 mm | N/A 75 mm | N/A 86.55 mm | N/A 66.89 mm |
N/A
9992 |
154.64 |
| SBS5-1845L | $193.13 |
N/A
|
N/A 2.5 | N/A 5 | N/A 18 | N/A Left Hand | N/A B3 | N/A 22 mm | N/A 90 mm | N/A 103.87 mm | N/A 56.02 mm |
N/A
9993 |
193.13 |
| SBS5-2030L | $199.33 |
N/A
|
N/A 1.5 | N/A 5 | N/A 20 | N/A Left Hand | N/A B3 | N/A 22 mm | N/A 100 mm | N/A 109.2 mm | N/A 61.62 mm |
N/A
9994 |
199.33 |
| SBS5-2040L | $212.48 |
N/A
|
N/A 2 | N/A 5 | N/A 20 | N/A Left Hand | N/A B3 | N/A 22 mm | N/A 100 mm | N/A 110.45 mm | N/A 68.48 mm |
N/A
9995 |
212.48 |
| SBS5-3020R | $303.81 |
N/A
|
N/A 1.5 | N/A 5 | N/A 30 | N/A Right Hand | N/A B4 | N/A 25 mm | N/A 150 mm | N/A 153.67 mm | N/A 58.08 mm |
N/A
9996 |
303.81 |
| SBS5-4020R | $394.37 |
N/A
|
N/A 2 | N/A 5 | N/A 40 | N/A Right Hand | N/A B5 | N/A 25 mm | N/A 200 mm | N/A 202.54 mm | N/A 55.02 mm |
N/A
9997 |
394.37 |
| SBS5-4515R | $422.27 |
N/A
|
N/A 3 | N/A 5 | N/A 45 | N/A Right Hand | N/A B5 | N/A 30 mm | N/A 225 mm | N/A 226.61 mm | N/A 50.05 mm |
N/A
9998 |
422.27 |
| SBS5-4518R | $498.97 |
N/A
|
N/A 2.5 | N/A 5 | N/A 45 | N/A Right Hand | N/A B4 | N/A 30 mm | N/A 225 mm | N/A 225.81 mm | N/A 57.9 mm |
N/A
9999 |
498.97 |