KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KRCPF5-1000H | $320.51 |
N/A
|
N/A 1.5915 | N/A 200 | N/A RF | N/A 1000 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4737 |
320.51 |
| KRCPFD5-1000HJ | $344.85 |
N/A
|
N/A 1.5915 | N/A 200 | N/A RD | N/A 1000 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4742 |
344.85 |
| KRCPF10-1000H | $532.91 |
N/A
|
N/A 3.1831 | N/A 100 | N/A RF | N/A 1000 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4734 |
532.91 |
| KRCPFD10-1000HJ | $566.41 |
N/A
|
N/A 3.1831 | N/A 100 | N/A RD | N/A 1000 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4739 |
566.41 |
Unit of Measure
1