CP Hardened Racks (KRCPF-H/KRCPFD-H)
CP Rack & Pinions
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KRCPF5-1000H | $320.51 |
CAD
N/A
|
Module N/A 1.5915 | No. of Teeth N/A 200 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
4737 |
320.51 |
| KRCPFD5-1000HJ | $344.85 |
CAD
N/A
|
Module N/A 1.5915 | No. of Teeth N/A 200 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
4742 |
344.85 |
| KRCPF10-1000H | $532.91 |
CAD
N/A
|
Module N/A 3.1831 | No. of Teeth N/A 100 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
4734 |
532.91 |
| KRCPFD10-1000HJ | $566.41 |
CAD
N/A
|
Module N/A 3.1831 | No. of Teeth N/A 100 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
4739 |
566.41 |