Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KRCPF-HKRCPFD-H---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

KRCPF5-1000H $320.51 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RF N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4737
320.51
KRCPFD5-1000HJ $344.85 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RD N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4742
344.85
KRCPF10-1000H $532.91 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RF N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4734
532.91
KRCPFD10-1000HJ $566.41 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RD N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4739
566.41
Unit of Measure
1