Ground Spur Gears with Pinions, can be directly assembled with the shaft bearing, by modifying the pinion.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SRCPF-H-SRCPFD-H---Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRCPF5-1000H $218.95 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RF N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11158
218.95
SRCPFD5-1000HJ $247.83 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RD N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11190
247.83
SRCPF5-1000HL $0.00 N/A N/A 1.5915 N/A 200 N/A RF N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11159
0
SRCPF5-1500HL $0.00 N/A N/A 1.5915 N/A 300 N/A RF N/A 1500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11161
0
SRCPF5-2000HL $0.00 N/A N/A 1.5915 N/A 410 N/A RF N/A 2050 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11163
0
SRCPFD5-1000HLJ $285.10 N/A N/A 1.5915 N/A 200 N/A RD N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11191
285.1
SRCPFD5-1500HLJ $372.10 N/A N/A 1.5915 N/A 300 N/A RD N/A 1500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11193
372.1
SRCPFD5-2000HLJ $463.50 N/A N/A 1.5915 N/A 410 N/A RD N/A 2050 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11195
463.5
SRCPF10-1000H $358.33 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RF N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11132
358.33
SRCPFD10-1000HJ $398.65 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RD N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11166
398.65
SRCPF10-1000HL $0.00 N/A N/A 3.1831 N/A 100 N/A RF N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11133
0
SRCPF10-1500HL $0.00 N/A N/A 3.1831 N/A 150 N/A RF N/A 1500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11135
0
SRCPF10-2000HL $0.00 N/A N/A 3.1831 N/A 205 N/A RF N/A 2050 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11137
0
SRCPFD10-1000HLJ $327.90 N/A N/A 3.1831 N/A 100 N/A RD N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11167
327.9
SRCPFD10-1500HLJ $451.10 N/A N/A 3.1831 N/A 150 N/A RD N/A 1500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11169
451.1
SRCPFD10-2000HLJ $571.40 N/A N/A 3.1831 N/A 205 N/A RD N/A 2050 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11171
571.4
SRCPF15-1000H $690.20 N/A CAD Icon (for items table) N/A 4.7746 N/A 67 N/A RF N/A 1005 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11140
690.2
SRCPFD15-1000HJ $742.23 N/A CAD Icon (for items table) N/A 4.7746 N/A 67 N/A RD N/A 1005 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11174
742.23
SRCPF15-1000HL $0.00 N/A N/A 4.7746 N/A 67 N/A RF N/A 1005 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11141
0
SRCPF15-1500HL $0.00 N/A N/A 4.7746 N/A 100 N/A RF N/A 1500 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11143
0
SRCPF15-2000HL $0.00 N/A N/A 4.7746 N/A 136 N/A RF N/A 2040 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11145
0
SRCPFD15-1000HLJ $594.30 N/A N/A 4.7746 N/A 67 N/A RD N/A 1005 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11175
594.3
SRCPFD15-1500HLJ $821.20 N/A N/A 4.7746 N/A 100 N/A RD N/A 1500 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11177
821.2
SRCPFD15-2000HLJ $1,050.80 N/A N/A 4.7746 N/A 136 N/A RD N/A 2040 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11179
1050.8
SRCPF20-1000H $925.53 N/A CAD Icon (for items table) N/A 6.3662 N/A 50 N/A RF N/A 1000 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11150
925.53
Unit of Measure
1 2