CP Hardened Racks (SRCPF-H/SRCPFD-H)
CP Rack & Pinions
Ground Spur Gears with Pinions, can be directly assembled with the shaft bearing, by modifying the pinion.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRCPF5-1000H | $218.95 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 200 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11158 |
218.95 |
| SRCPFD5-1000HJ | $247.83 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 200 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11190 |
247.83 |
| SRCPF5-1000HL | $0.00 | CAD N/A | Module N/A 1.5915 | Effective No. of Teeth N/A 200 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11159 |
0 |
| SRCPF5-1500HL | $0.00 | CAD N/A | Module N/A 1.5915 | Effective No. of Teeth N/A 300 | Shape N/A RF | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11161 |
0 |
| SRCPF5-2000HL | $0.00 | CAD N/A | Module N/A 1.5915 | Effective No. of Teeth N/A 410 | Shape N/A RF | Total Length Rack (A) N/A 80.709 in2050 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11163 |
0 |
| SRCPFD5-1000HLJ | $285.10 | CAD N/A | Module N/A 1.5915 | Effective No. of Teeth N/A 200 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11191 |
285.1 |
| SRCPFD5-1500HLJ | $372.10 | CAD N/A | Module N/A 1.5915 | Effective No. of Teeth N/A 300 | Shape N/A RD | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11193 |
372.1 |
| SRCPFD5-2000HLJ | $463.50 | CAD N/A | Module N/A 1.5915 | Effective No. of Teeth N/A 410 | Shape N/A RD | Total Length Rack (A) N/A 80.709 in2050 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11195 |
463.5 |
| SRCPF10-1000H | $358.33 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 100 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11132 |
358.33 |
| SRCPFD10-1000HJ | $398.65 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 100 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11166 |
398.65 |
| SRCPF10-1000HL | $0.00 | CAD N/A | Module N/A 3.1831 | Effective No. of Teeth N/A 100 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11133 |
0 |
| SRCPF10-1500HL | $0.00 | CAD N/A | Module N/A 3.1831 | Effective No. of Teeth N/A 150 | Shape N/A RF | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11135 |
0 |
| SRCPF10-2000HL | $0.00 | CAD N/A | Module N/A 3.1831 | Effective No. of Teeth N/A 205 | Shape N/A RF | Total Length Rack (A) N/A 80.709 in2050 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11137 |
0 |
| SRCPFD10-1000HLJ | $327.90 | CAD N/A | Module N/A 3.1831 | Effective No. of Teeth N/A 100 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11167 |
327.9 |
| SRCPFD10-1500HLJ | $451.10 | CAD N/A | Module N/A 3.1831 | Effective No. of Teeth N/A 150 | Shape N/A RD | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11169 |
451.1 |
| SRCPFD10-2000HLJ | $571.40 | CAD N/A | Module N/A 3.1831 | Effective No. of Teeth N/A 205 | Shape N/A RD | Total Length Rack (A) N/A 80.709 in2050 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11171 |
571.4 |
| SRCPF15-1000H | $690.20 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 67 | Shape N/A RF | Total Length Rack (A) N/A 39.567 in1005 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11140 |
690.2 |
| SRCPFD15-1000HJ | $742.23 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 67 | Shape N/A RD | Total Length Rack (A) N/A 39.567 in1005 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11174 |
742.23 |
| SRCPF15-1000HL | $0.00 | CAD N/A | Module N/A 4.7746 | Effective No. of Teeth N/A 67 | Shape N/A RF | Total Length Rack (A) N/A 39.567 in1005 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11141 |
0 |
| SRCPF15-1500HL | $0.00 | CAD N/A | Module N/A 4.7746 | Effective No. of Teeth N/A 100 | Shape N/A RF | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11143 |
0 |
| SRCPF15-2000HL | $0.00 | CAD N/A | Module N/A 4.7746 | Effective No. of Teeth N/A 136 | Shape N/A RF | Total Length Rack (A) N/A 80.315 in2040 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11145 |
0 |
| SRCPFD15-1000HLJ | $594.30 | CAD N/A | Module N/A 4.7746 | Effective No. of Teeth N/A 67 | Shape N/A RD | Total Length Rack (A) N/A 39.567 in1005 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11175 |
594.3 |
| SRCPFD15-1500HLJ | $821.20 | CAD N/A | Module N/A 4.7746 | Effective No. of Teeth N/A 100 | Shape N/A RD | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11177 |
821.2 |
| SRCPFD15-2000HLJ | $1,050.80 | CAD N/A | Module N/A 4.7746 | Effective No. of Teeth N/A 136 | Shape N/A RD | Total Length Rack (A) N/A 80.315 in2040 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11179 |
1050.8 |
| SRCPF20-1000H | $925.53 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 50 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11150 |
925.53 |
1 2