Ground Spur Gears with Pinions, can be directly assembled with the shaft bearing, by modifying the pinion.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SRCPF-H-SRCPFD-H---Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRCPFD20-1000HJ $981.22 N/A CAD Icon (for items table) N/A 6.3662 N/A 50 N/A RD N/A 1000 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11182
981.22
SRCPF20-1000HL $0.00 N/A N/A 6.3662 N/A 50 N/A RF N/A 1000 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11151
0
SRCPF20-1500HL $0.00 N/A N/A 6.3662 N/A 75 N/A RF N/A 1500 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11153
0
SRCPF20-2000HL $0.00 N/A N/A 6.3662 N/A 102 N/A RF N/A 2040 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11155
0
SRCPFD20-1000HLJ $773.60 N/A N/A 6.3662 N/A 50 N/A RD N/A 1000 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11183
773.6
SRCPFD20-1500HLJ $1,084.30 N/A N/A 6.3662 N/A 75 N/A RD N/A 1500 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11185
1084.3
SRCPFD20-2000HLJ $1,385.40 N/A N/A 6.3662 N/A 102 N/A RD N/A 2040 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11187
1385.4
Unit of Measure
1 2