Perform secondary operations to suit your requirement on these ground CP spur gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSCP - Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSCP5-20 $37.31 N/A CAD Icon (for items table) N/A 1.59155 N/A 20 N/A S1 N/A 5 N/A 10 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
5234
37.31
KSCP5-25 $45.59 N/A CAD Icon (for items table) N/A 1.59155 N/A 25 N/A S1 N/A 5 N/A 12 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5235
45.59
KSCP5-30 $52.74 N/A CAD Icon (for items table) N/A 1.59155 N/A 25 N/A S1 N/A 5 N/A 15 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5236
52.74
KSCP5-40 $65.54 N/A CAD Icon (for items table) N/A 1.59155 N/A 40 N/A S1 N/A 5 N/A 15 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5237
65.54
KSCP10-20 $83.52 N/A CAD Icon (for items table) N/A 3.1831 N/A 20 N/A S1 N/A 10 N/A 20 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5230
83.52
KSCP10-25 $103.69 N/A CAD Icon (for items table) N/A 3.1831 N/A 25 N/A S1 N/A 10 N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5231
103.69
KSCP10-30 $136.01 N/A CAD Icon (for items table) N/A 3.1831 N/A 30 N/A S1 N/A 10 N/A 25 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5232
136.01
KSCP10-40 $196.53 N/A CAD Icon (for items table) N/A 3.1831 N/A 40 N/A S1 N/A 10 N/A 25 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5233
196.53
Unit of Measure
1