CP Hardened Spur Gears (KSCP)
CP Rack & Pinions
Perform secondary operations to suit your requirement on these ground CP spur gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Circular Pitch
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KSCP5-20 | $37.31 |
CAD
N/A
|
Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1 | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5234 |
37.31 |
| KSCP5-25 | $45.59 |
CAD
N/A
|
Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1 | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5235 |
45.59 |
| KSCP5-30 | $52.74 |
CAD
N/A
|
Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1 | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5236 |
52.74 |
| KSCP5-40 | $65.54 |
CAD
N/A
|
Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1 | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5237 |
65.54 |
| KSCP10-20 | $83.52 |
CAD
N/A
|
Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1 | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5230 |
83.52 |
| KSCP10-25 | $103.69 |
CAD
N/A
|
Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1 | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5231 |
103.69 |
| KSCP10-30 | $136.01 |
CAD
N/A
|
Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1 | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5232 |
136.01 |
| KSCP10-40 | $196.53 |
CAD
N/A
|
Module N/A 3.1831 | No. of Teeth N/A 40 | Shape N/A S1 | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.263 in133.69 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5233 |
196.53 |