KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Perform secondary operations to suit your requirement on these ground CP spur gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KSCP5-20 | $37.31 |
N/A
|
N/A 1.59155 | N/A 20 | N/A S1 | N/A 5 | N/A 10 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
5234 |
37.31 |
| KSCP5-25 | $45.59 |
N/A
|
N/A 1.59155 | N/A 25 | N/A S1 | N/A 5 | N/A 12 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
5235 |
45.59 |
| KSCP5-30 | $52.74 |
N/A
|
N/A 1.59155 | N/A 25 | N/A S1 | N/A 5 | N/A 15 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
5236 |
52.74 |
| KSCP5-40 | $65.54 |
N/A
|
N/A 1.59155 | N/A 40 | N/A S1 | N/A 5 | N/A 15 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
5237 |
65.54 |
| KSCP10-20 | $83.52 |
N/A
|
N/A 3.1831 | N/A 20 | N/A S1 | N/A 10 | N/A 20 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5230 |
83.52 |
| KSCP10-25 | $103.69 |
N/A
|
N/A 3.1831 | N/A 25 | N/A S1 | N/A 10 | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5231 |
103.69 |
| KSCP10-30 | $136.01 |
N/A
|
N/A 3.1831 | N/A 30 | N/A S1 | N/A 10 | N/A 25 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5232 |
136.01 |
| KSCP10-40 | $196.53 |
N/A
|
N/A 3.1831 | N/A 40 | N/A S1 | N/A 10 | N/A 25 mm | N/A 127.32 mm | N/A 133.69 mm | N/A 50 mm |
N/A
5233 |
196.53 |
Unit of Measure
1