Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SROCP---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Circular Pitch

Effective Number of Teeth

Shape

Total Length Rack (A)

Outer Diameter (d)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SROCP2.5-500 $81.62 N/A N/A 0.7958 N/A 2.5 N/A 200 N/A R2 N/A 505 mm N/A 10 mm N/A 9.2 mm N/A
11435
81.62
SROCP5-500 $88.37 N/A CAD Icon (for items table) N/A 1.5915 N/A 5 N/A 99 N/A R2 N/A 505 mm N/A 15 mm N/A 13.41 mm N/A
11436
88.37
SROCP10-1000 $298.44 N/A CAD Icon (for items table) N/A 3.1831 N/A 10 N/A 99 N/A R2 N/A 1010 mm N/A 30 mm N/A 26.82 mm N/A
11434
298.44
Unit of Measure
1