CP Round Racks (SROCP)
CP Rack & Pinions
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
Circular Pitch
Effective Number of Teeth
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Outer Diameter (d) (in)
Outer Diameter (d) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
Circular Pitch |
Effective Number of Teeth |
Shape |
Total Length Rack (A) |
Outer Diameter (d) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SROCP2.5-500 | $81.62 | CAD N/A | Module N/A 0.7958 | Circular Pitch N/A 2.5 | Effective Number of Teeth N/A 200 | Shape N/A R2 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.394 in10 mm | Height To Pitch Line (D) N/A 0.362 in9.2 mm |
Internal ID
N/A
11435 |
81.62 |
| SROCP5-500 | $88.37 |
CAD
N/A
|
Module N/A 1.5915 | Circular Pitch N/A 5 | Effective Number of Teeth N/A 99 | Shape N/A R2 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.591 in15 mm | Height To Pitch Line (D) N/A 0.528 in13.41 mm |
Internal ID
N/A
11436 |
88.37 |
| SROCP10-1000 | $298.44 |
CAD
N/A
|
Module N/A 3.1831 | Circular Pitch N/A 10 | Effective Number of Teeth N/A 99 | Shape N/A R2 | Total Length Rack (A) N/A 39.764 in1010 mm | Outer Diameter (d) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.056 in26.82 mm |
Internal ID
N/A
11434 |
298.44 |