KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCP2.5-20 | $11.92 | N/A | N/A Plain | N/A 0.7958 | N/A 20 | N/A S1 | N/A 2.5 | N/A 6 mm | N/A 15.92 mm | N/A 17.51 mm | N/A 20 mm |
N/A
23725 |
11.92 |
| SSCP2.5-20H | $0.00 | N/A | N/A Plain | N/A 0.7958 | N/A 20 | N/A S1 | N/A 2.5 | N/A 6 mm | N/A 15.92 mm | N/A 17.51 mm | N/A 20 mm |
N/A
23726 |
0 |
| SSCP2.5-20J6 | $33.28 | N/A | N/A Finished | N/A 0.7958 | N/A 20 | N/A S1T | N/A 2.5 | N/A 6 mm | N/A 15.92 mm | N/A 17.51 mm | N/A 20 mm |
N/A
23727 |
33.28 |
| SSCP2.5-25 | $13.89 | N/A | N/A Plain | N/A 0.7958 | N/A 25 | N/A S1 | N/A 2.5 | N/A 8 mm | N/A 19.89 mm | N/A 21.49 mm | N/A 20 mm |
N/A
23728 |
13.89 |
| SSCP2.5-25H | $0.00 | N/A | N/A Plain | N/A 0.7958 | N/A 25 | N/A S1 | N/A 2.5 | N/A 8 mm | N/A 19.89 mm | N/A 21.49 mm | N/A 20 mm |
N/A
23729 |
0 |
| SSCP2.5-25J8 | $35.06 | N/A | N/A Finished | N/A 0.7958 | N/A 25 | N/A S1T | N/A 2.5 | N/A 8 mm | N/A 19.89 mm | N/A 21.49 mm | N/A 20 mm |
N/A
23730 |
35.06 |
| SSCP2.5-30 | $15.51 | N/A | N/A Plain | N/A 0.7958 | N/A 30 | N/A S1 | N/A 2.5 | N/A 8 mm | N/A 23.87 mm | N/A 25.46 mm | N/A 20 mm |
N/A
23731 |
15.51 |
| SSCP2.5-30H | $0.00 | N/A | N/A Plain | N/A 0.7958 | N/A 30 | N/A S1 | N/A 2.5 | N/A 8 mm | N/A 23.87 mm | N/A 25.46 mm | N/A 20 mm |
N/A
23732 |
0 |
| SSCP2.5-30J8 | $36.43 | N/A | N/A Finished | N/A 0.7958 | N/A 30 | N/A S1T | N/A 2.5 | N/A 8 mm | N/A 23.87 mm | N/A 25.46 mm | N/A 20 mm |
N/A
23733 |
36.43 |
| SSCP2.5-40 | $19.40 | N/A | N/A Plain | N/A 0.7958 | N/A 40 | N/A S1 | N/A 2.5 | N/A 10 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23734 |
19.4 |
| SSCP2.5-40H | $0.00 | N/A | N/A Plain | N/A 0.7958 | N/A 40 | N/A S1 | N/A 2.5 | N/A 10 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23735 |
0 |
| SSCP2.5-40J10 | $47.48 | N/A | N/A Finished | N/A 0.7958 | N/A 40 | N/A S1K | N/A 2.5 | N/A 10 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23739 |
47.48 |
| SSCP2.5-40J12 | $57.85 | N/A | N/A Finished | N/A 0.7958 | N/A 40 | N/A S1K | N/A 2.5 | N/A 12 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23740 |
57.85 |
| SSCP2.5-40J14 | $57.85 | N/A | N/A Finished | N/A 0.7958 | N/A 40 | N/A S1K | N/A 2.5 | N/A 14 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23741 |
57.85 |
| SSCP2.5-40J15 | $57.85 | N/A | N/A Finished | N/A 0.7958 | N/A 40 | N/A S1K | N/A 2.5 | N/A 15 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23742 |
57.85 |
| SSCP2.5-40HJ12 | $0.00 | N/A | N/A Finished | N/A 0.7958 | N/A 40 | N/A S1K | N/A 2.5 | N/A 12 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23736 |
0 |
| SSCP2.5-40HJ14 | $0.00 | N/A | N/A Finished | N/A 0.7958 | N/A 40 | N/A S1K | N/A 2.5 | N/A 14 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23737 |
0 |
| SSCP2.5-40HJ15 | $0.00 | N/A | N/A Finished | N/A 0.7958 | N/A 40 | N/A S1K | N/A 2.5 | N/A 15 mm | N/A 31.83 mm | N/A 33.42 mm | N/A 20 mm |
N/A
23738 |
0 |
| SSCP5-20H | $0.00 | N/A | N/A Plain | N/A 1.5915 | N/A 20 | N/A S1 | N/A 5 | N/A 8 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
23817 |
0 |
| SSCP5-25H | $0.00 | N/A | N/A Plain | N/A 1.5915 | N/A 25 | N/A S1 | N/A 5 | N/A 10 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23824 |
0 |
| SSCP5-30H | $0.00 | N/A | N/A Plain | N/A 1.5915 | N/A 30 | N/A S1 | N/A 5 | N/A 10 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23837 |
0 |
| SSCP5-40H | $0.00 | N/A | N/A Plain | N/A 1.5915 | N/A 40 | N/A S1 | N/A 5 | N/A 12 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23858 |
0 |
| SSCP5-20HJ10 | $0.00 | N/A | N/A Finished | N/A 1.5915 | N/A 20 | N/A S1K | N/A 5 | N/A 10 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
23818 |
0 |
| SSCP5-20HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5915 | N/A 20 | N/A S1K | N/A 5 | N/A 12 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
23819 |
0 |
| SSCP5-25HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5915 | N/A 25 | N/A S1K | N/A 5 | N/A 12 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23825 |
0 |