Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP2.5-20 $11.92 N/A N/A Plain N/A 0.7958 N/A 20 N/A S1 N/A 2.5 N/A 6 mm N/A 15.92 mm N/A 17.51 mm N/A 20 mm N/A
23725
11.92
SSCP2.5-20H $0.00 N/A N/A Plain N/A 0.7958 N/A 20 N/A S1 N/A 2.5 N/A 6 mm N/A 15.92 mm N/A 17.51 mm N/A 20 mm N/A
23726
0
SSCP2.5-20J6 $33.28 N/A N/A Finished N/A 0.7958 N/A 20 N/A S1T N/A 2.5 N/A 6 mm N/A 15.92 mm N/A 17.51 mm N/A 20 mm N/A
23727
33.28
SSCP2.5-25 $13.89 N/A N/A Plain N/A 0.7958 N/A 25 N/A S1 N/A 2.5 N/A 8 mm N/A 19.89 mm N/A 21.49 mm N/A 20 mm N/A
23728
13.89
SSCP2.5-25H $0.00 N/A N/A Plain N/A 0.7958 N/A 25 N/A S1 N/A 2.5 N/A 8 mm N/A 19.89 mm N/A 21.49 mm N/A 20 mm N/A
23729
0
SSCP2.5-25J8 $35.06 N/A N/A Finished N/A 0.7958 N/A 25 N/A S1T N/A 2.5 N/A 8 mm N/A 19.89 mm N/A 21.49 mm N/A 20 mm N/A
23730
35.06
SSCP2.5-30 $15.51 N/A N/A Plain N/A 0.7958 N/A 30 N/A S1 N/A 2.5 N/A 8 mm N/A 23.87 mm N/A 25.46 mm N/A 20 mm N/A
23731
15.51
SSCP2.5-30H $0.00 N/A N/A Plain N/A 0.7958 N/A 30 N/A S1 N/A 2.5 N/A 8 mm N/A 23.87 mm N/A 25.46 mm N/A 20 mm N/A
23732
0
SSCP2.5-30J8 $36.43 N/A N/A Finished N/A 0.7958 N/A 30 N/A S1T N/A 2.5 N/A 8 mm N/A 23.87 mm N/A 25.46 mm N/A 20 mm N/A
23733
36.43
SSCP2.5-40 $19.40 N/A N/A Plain N/A 0.7958 N/A 40 N/A S1 N/A 2.5 N/A 10 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23734
19.4
SSCP2.5-40H $0.00 N/A N/A Plain N/A 0.7958 N/A 40 N/A S1 N/A 2.5 N/A 10 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23735
0
SSCP2.5-40J10 $47.48 N/A N/A Finished N/A 0.7958 N/A 40 N/A S1K N/A 2.5 N/A 10 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23739
47.48
SSCP2.5-40J12 $57.85 N/A N/A Finished N/A 0.7958 N/A 40 N/A S1K N/A 2.5 N/A 12 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23740
57.85
SSCP2.5-40J14 $57.85 N/A N/A Finished N/A 0.7958 N/A 40 N/A S1K N/A 2.5 N/A 14 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23741
57.85
SSCP2.5-40J15 $57.85 N/A N/A Finished N/A 0.7958 N/A 40 N/A S1K N/A 2.5 N/A 15 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23742
57.85
SSCP2.5-40HJ12 $0.00 N/A N/A Finished N/A 0.7958 N/A 40 N/A S1K N/A 2.5 N/A 12 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23736
0
SSCP2.5-40HJ14 $0.00 N/A N/A Finished N/A 0.7958 N/A 40 N/A S1K N/A 2.5 N/A 14 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23737
0
SSCP2.5-40HJ15 $0.00 N/A N/A Finished N/A 0.7958 N/A 40 N/A S1K N/A 2.5 N/A 15 mm N/A 31.83 mm N/A 33.42 mm N/A 20 mm N/A
23738
0
SSCP5-20H $0.00 N/A N/A Plain N/A 1.5915 N/A 20 N/A S1 N/A 5 N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
23817
0
SSCP5-25H $0.00 N/A N/A Plain N/A 1.5915 N/A 25 N/A S1 N/A 5 N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
23824
0
SSCP5-30H $0.00 N/A N/A Plain N/A 1.5915 N/A 30 N/A S1 N/A 5 N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23837
0
SSCP5-40H $0.00 N/A N/A Plain N/A 1.5915 N/A 40 N/A S1 N/A 5 N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23858
0
SSCP5-20HJ10 $0.00 N/A N/A Finished N/A 1.5915 N/A 20 N/A S1K N/A 5 N/A 10 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
23818
0
SSCP5-20HJ12 $0.00 N/A N/A Finished N/A 1.5915 N/A 20 N/A S1K N/A 5 N/A 12 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
23819
0
SSCP5-25HJ12 $0.00 N/A N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 12 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
23825
0
Unit of Measure
1 2 3 4 5 »