Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP20-20HJ28 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 28 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23745
0
SSCP20-20HJ30 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 30 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23746
0
SSCP20-20HJ32 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 32 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23747
0
SSCP20-20HJ35 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 35 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23748
0
SSCP20-20HJ40 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 40 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23749
0
SSCP20-20HJ45 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 45 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23750
0
SSCP20-20HJ50 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 50 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23751
0
SSCP20-20HJ55 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 55 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23752
0
SSCP20-20HJ60 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 60 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23753
0
SSCP20-20HJ65 $0.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 65 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23754
0
SSCP20-20J25 $446.00 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 25 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23755
446
SSCP20-20J28 $473.70 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 28 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23756
473.7
SSCP20-20J30 $473.70 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 30 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23757
473.7
SSCP20-20J32 $476.90 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 32 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23758
476.9
SSCP20-20J35 $476.90 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 35 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23759
476.9
SSCP20-20J40 $466.40 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 40 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23760
466.4
SSCP20-20J45 $479.20 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 45 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23761
479.2
SSCP20-20J50 $479.20 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 50 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23762
479.2
SSCP20-20J55 $494.60 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 55 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23763
494.6
SSCP20-20J60 $494.60 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 60 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23764
494.6
SSCP20-20J65 $515.60 N/A N/A Finished N/A 6.3662 N/A 20 N/A S1K N/A 20 N/A 65 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23765
515.6
SSCP20-25HJ32 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 32 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23768
0
SSCP20-25HJ35 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 35 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23769
0
SSCP20-25HJ40 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 40 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23770
0
SSCP20-25HJ45 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 45 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23771
0
Unit of Measure
« 6 7 8 9 10 »