Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
« 11 12 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP20-30HJ60 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 60 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23799
0
SSCP20-30HJ65 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 65 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23800
0
SSCP20-30HJ70 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 70 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23801
0
SSCP20-30HJ75 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 75 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23802
0
SSCP20-30HJ80 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 80 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23803
0
SSCP20-30J30 $451.20 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23804
451.2
SSCP20-30J32 $498.90 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 32 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23805
498.9
SSCP20-30J35 $492.30 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 35 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23806
492.3
SSCP20-30J40 $492.30 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 40 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23807
492.3
SSCP20-30J45 $510.90 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 45 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23808
510.9
SSCP20-30J50 $510.90 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 50 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23809
510.9
SSCP20-30J55 $526.30 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 55 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23810
526.3
SSCP20-30J60 $519.60 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 60 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23811
519.6
SSCP20-30J65 $558.50 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 65 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23812
558.5
SSCP20-30J70 $558.50 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 70 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23813
558.5
SSCP20-30J75 $563.60 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 75 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23814
563.6
SSCP20-30J80 $563.60 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 80 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23815
563.6
Unit of Measure
« 11 12