Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP10-40HJ32 $0.00 N/A N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 32 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23647
0
SSCP10-40HJ35 $0.00 N/A N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 35 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23648
0
SSCP10-40HJ40 $0.00 N/A N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 40 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23649
0
SSCP10-40HJ45 $0.00 N/A N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 45 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23650
0
SSCP15-20 $115.34 N/A CAD Icon (for items table) N/A Plain N/A 4.7746 N/A 20 N/A S1 N/A 15 N/A 22 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23660
115.34
SSCP15-20H $0.00 N/A N/A Plain N/A 4.7746 N/A 20 N/A S1 N/A 15 N/A 22 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23661
0
SSCP15-25 $164.83 N/A CAD Icon (for items table) N/A Plain N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23677
164.83
SSCP15-25H $0.00 N/A N/A Plain N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23678
0
SSCP15-30 $215.07 N/A CAD Icon (for items table) N/A Plain N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23700
215.07
SSCP15-30H $0.00 N/A N/A Plain N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23701
0
SSCP15-20HJ25 $0.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 25 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23662
0
SSCP15-20HJ28 $0.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 28 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23663
0
SSCP15-20HJ30 $0.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 30 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23664
0
SSCP15-20HJ32 $0.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 32 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23665
0
SSCP15-20HJ35 $0.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 35 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23666
0
SSCP15-20HJ40 $0.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 40 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23667
0
SSCP15-20HJ45 $0.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 45 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23668
0
SSCP15-20J22 $301.50 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 22 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23669
301.5
SSCP15-20J25 $320.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 25 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23670
320
SSCP15-20J28 $320.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 28 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23671
320
SSCP15-20J30 $320.00 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 30 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23672
320
SSCP15-20J32 $320.60 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 32 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23673
320.6
SSCP15-20J35 $341.60 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 35 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23674
341.6
SSCP15-20J40 $341.60 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 40 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23675
341.6
SSCP15-20J45 $347.70 N/A N/A Finished N/A 4.7746 N/A 20 N/A S1K N/A 15 N/A 45 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23676
347.7
Unit of Measure
« 6 7 8 9 10 »