Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP15-30HJ40 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 40 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23706
0
SSCP15-30HJ45 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 45 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23707
0
SSCP15-30HJ50 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 50 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23708
0
SSCP15-30HJ55 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 55 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23709
0
SSCP15-30HJ60 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 60 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23710
0
SSCP15-30HJ65 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 65 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23711
0
SSCP15-30HJ70 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 70 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23712
0
SSCP15-30J25 $403.20 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23713
403.2
SSCP15-30J28 $441.70 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 28 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23714
441.7
SSCP15-30J30 $441.70 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 30 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23715
441.7
SSCP15-30J32 $452.20 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 32 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23716
452.2
SSCP15-30J35 $452.20 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 35 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23717
452.2
SSCP15-30J40 $452.20 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 40 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23718
452.2
SSCP15-30J45 $447.60 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 45 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23719
447.6
SSCP15-30J50 $447.60 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 50 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23720
447.6
SSCP15-30J55 $459.90 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 55 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23721
459.9
SSCP15-30J60 $459.90 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 60 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23722
459.9
SSCP15-30J65 $497.10 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 65 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23723
497.1
SSCP15-30J70 $497.10 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 70 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23724
497.1
SSCP20-20 $207.10 N/A CAD Icon (for items table) N/A Plain N/A 6.3662 N/A 20 N/A S1 N/A 20 N/A 25 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23743
207.1
SSCP20-20H $0.00 N/A N/A Plain N/A 6.3662 N/A 20 N/A S1 N/A 20 N/A 25 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23744
0
SSCP20-25 $298.13 N/A CAD Icon (for items table) N/A Plain N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23766
298.13
SSCP20-25H $0.00 N/A N/A Plain N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23767
0
SSCP20-30 $405.96 N/A CAD Icon (for items table) N/A Plain N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23791
405.96
SSCP20-30H $0.00 N/A N/A Plain N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23792
0
Unit of Measure
« 6 7 8 9 10 »