Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
« 11 12 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP20-25HJ50 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 50 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23772
0
SSCP20-25HJ55 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 55 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23773
0
SSCP20-25HJ60 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 60 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23774
0
SSCP20-25HJ65 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 65 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23775
0
SSCP20-25HJ70 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 70 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23776
0
SSCP20-25HJ75 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 75 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23777
0
SSCP20-25HJ80 $0.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 80 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23778
0
SSCP20-25J30 $510.50 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23779
510.5
SSCP20-25J32 $391.70 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 32 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23780
391.7
SSCP20-25J35 $395.50 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 35 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23781
395.5
SSCP20-25J40 $395.50 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 40 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23782
395.5
SSCP20-25J45 $408.00 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 45 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23783
408
SSCP20-25J50 $404.20 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 50 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23784
404.2
SSCP20-25J55 $430.60 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 55 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23785
430.6
SSCP20-25J60 $426.80 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 60 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23786
426.8
SSCP20-25J65 $447.30 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 65 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23787
447.3
SSCP20-25J70 $447.30 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 70 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23788
447.3
SSCP20-25J75 $456.60 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 75 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23789
456.6
SSCP20-25J80 $460.50 N/A N/A Finished N/A 6.3662 N/A 25 N/A S1K N/A 20 N/A 80 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23790
460.5
SSCP20-30HJ32 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 32 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23793
0
SSCP20-30HJ35 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 35 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23794
0
SSCP20-30HJ40 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 40 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23795
0
SSCP20-30HJ45 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 45 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23796
0
SSCP20-30HJ50 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 50 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23797
0
SSCP20-30HJ55 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 55 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23798
0
Unit of Measure
« 11 12