Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP5-25HJ14 $0.00 N/A N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 14 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
23826
0
SSCP5-25HJ15 $0.00 N/A N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 15 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
23827
0
SSCP5-25HJ16 $0.00 N/A N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 16 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
23828
0
SSCP5-25HJ17 $0.00 N/A N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 17 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
23829
0
SSCP5-30HJ12 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 12 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23838
0
SSCP5-30HJ14 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 14 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23839
0
SSCP5-30HJ15 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 15 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23840
0
SSCP5-30HJ16 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 16 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23841
0
SSCP5-30HJ17 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 17 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23842
0
SSCP5-30HJ18 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 18 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23843
0
SSCP5-30HJ19 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 19 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23844
0
SSCP5-30HJ20 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 20 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23845
0
SSCP5-30HJ22 $0.00 N/A N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 22 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
23846
0
SSCP5-40HJ14 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 14 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23859
0
SSCP5-40HJ15 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 15 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23860
0
SSCP5-40HJ16 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 16 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23861
0
SSCP5-40HJ17 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 17 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23862
0
SSCP5-40HJ18 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 18 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23863
0
SSCP5-40HJ19 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 19 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23864
0
SSCP5-40HJ20 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 20 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23865
0
SSCP5-40HJ22 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 22 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23866
0
SSCP5-40HJ25 $0.00 N/A N/A Finished N/A 1.5915 N/A 40 N/A S1K N/A 5 N/A 25 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23867
0
SSCP5-20 $18.74 N/A CAD Icon (for items table) N/A Plain N/A 1.59155 N/A 20 N/A S1 N/A 5 N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
23816
18.74
SSCP5-20J10 $57.96 N/A CAD Icon (for items table) N/A Finished N/A 1.59155 N/A 20 N/A S1K N/A 5 N/A 10 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
23820
57.96
SSCP5-20J12 $57.96 N/A CAD Icon (for items table) N/A Finished N/A 1.59155 N/A 20 N/A S1K N/A 5 N/A 12 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
23821
57.96
Unit of Measure
1 2 3 4 5 »