KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCP5-20J8 | $38.80 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 20 | N/A S1T | N/A 5 | N/A 8 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
23822 |
38.8 |
| SSCP5-25 | $22.13 |
N/A
|
N/A Plain | N/A 1.59155 | N/A 25 | N/A S1 | N/A 5 | N/A 10 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23823 |
22.13 |
| SSCP5-25J10 | $49.04 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 10 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23830 |
49.04 |
| SSCP5-25J12 | $60.44 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 12 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23831 |
60.44 |
| SSCP5-25J14 | $60.44 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 14 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23832 |
60.44 |
| SSCP5-25J15 | $60.44 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 15 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23833 |
60.44 |
| SSCP5-25J16 | $60.44 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 16 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23834 |
60.44 |
| SSCP5-25J17 | $60.44 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 17 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23835 |
60.44 |
| SSCP5-30 | $30.26 |
N/A
|
N/A Plain | N/A 1.59155 | N/A 30 | N/A S1 | N/A 5 | N/A 10 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23836 |
30.26 |
| SSCP5-30J10 | $55.84 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 10 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23847 |
55.84 |
| SSCP5-30J12 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 12 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23848 |
67.18 |
| SSCP5-30J14 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 14 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23849 |
67.18 |
| SSCP5-30J15 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 15 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23850 |
67.18 |
| SSCP5-30J16 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 16 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23851 |
67.18 |
| SSCP5-30J17 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 17 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23852 |
67.18 |
| SSCP5-30J18 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 18 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23853 |
67.18 |
| SSCP5-30J19 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 19 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23854 |
67.18 |
| SSCP5-30J20 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 20 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23855 |
67.18 |
| SSCP5-30J22 | $67.18 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 22 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23856 |
67.18 |
| SSCP5-40 | $37.99 |
N/A
|
N/A Plain | N/A 1.59155 | N/A 40 | N/A S1 | N/A 5 | N/A 12 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23857 |
37.99 |
| SSCP5-40J12 | $64.34 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 12 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23868 |
64.34 |
| SSCP5-40J14 | $75.68 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 14 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23869 |
75.68 |
| SSCP5-40J15 | $75.68 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 15 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23870 |
75.68 |
| SSCP5-40J16 | $75.68 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 16 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23871 |
75.68 |
| SSCP5-40J17 | $75.68 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 17 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23872 |
75.68 |