Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP5-40J18 $75.68 N/A CAD Icon (for items table) N/A Finished N/A 1.59155 N/A 40 N/A S1K N/A 5 N/A 18 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23873
75.68
SSCP5-40J19 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1.59155 N/A 40 N/A S1K N/A 5 N/A 19 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23874
72.83
SSCP5-40J20 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1.59155 N/A 40 N/A S1K N/A 5 N/A 20 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23875
72.83
SSCP5-40J22 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1.59155 N/A 40 N/A S1K N/A 5 N/A 22 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23876
72.83
SSCP5-40J25 $72.83 N/A CAD Icon (for items table) N/A Finished N/A 1.59155 N/A 40 N/A S1K N/A 5 N/A 25 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
23877
72.83
SSCP10-20 $53.07 N/A CAD Icon (for items table) N/A Plain N/A 3.1831 N/A 20 N/A S1 N/A 10 N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23586
53.07
SSCP10-20H $0.00 N/A N/A Plain N/A 3.1831 N/A 20 N/A S1 N/A 10 N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23587
0
SSCP10-20J15 $81.97 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23597
81.97
SSCP10-20J16 $96.90 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 16 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23598
96.9
SSCP10-20J17 $96.90 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 17 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23599
96.9
SSCP10-20J18 $96.90 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 18 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23600
96.9
SSCP10-20J19 $96.90 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 19 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23601
96.9
SSCP10-20J20 $96.90 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 20 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23602
96.9
SSCP10-20J22 $96.90 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 22 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23603
96.9
SSCP10-20J25 $95.18 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 25 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23604
95.18
SSCP10-20J28 $95.18 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 28 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23605
95.18
SSCP10-20J30 $93.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 30 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23606
93.47
SSCP10-25 $67.29 N/A CAD Icon (for items table) N/A Plain N/A 3.1831 N/A 25 N/A S1 N/A 10 N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23607
67.29
SSCP10-25H $0.00 N/A N/A Plain N/A 3.1831 N/A 25 N/A S1 N/A 10 N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23608
0
SSCP10-25J20 $97.60 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23615
97.6
SSCP10-25J22 $113.43 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 22 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23616
113.43
SSCP10-25J25 $113.43 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 25 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23617
113.43
SSCP10-25J28 $113.43 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 28 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23618
113.43
SSCP10-25J30 $113.43 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 30 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23619
113.43
SSCP10-25J32 $113.43 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 32 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23620
113.43
Unit of Measure
1 2 3 4 5 »