Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP10-25J35 $109.62 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 35 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23621
109.62
SSCP10-30 $90.82 N/A CAD Icon (for items table) N/A Plain N/A 3.1831 N/A 30 N/A S1 N/A 10 N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23622
90.82
SSCP10-30H $0.00 N/A N/A Plain N/A 3.1831 N/A 30 N/A S1 N/A 10 N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23623
0
SSCP10-30J20 $125.86 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23632
125.86
SSCP10-30J22 $141.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 22 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23633
141.47
SSCP10-30J25 $141.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 25 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23634
141.47
SSCP10-30J28 $141.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 28 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23635
141.47
SSCP10-30J30 $141.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 30 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23636
141.47
SSCP10-30J32 $141.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 32 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23637
141.47
SSCP10-30J35 $137.66 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 35 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23638
137.66
SSCP10-30J40 $137.66 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 40 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23639
137.66
SSCP10-30J45 $133.85 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 45 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23640
133.85
SSCP10-40 $118.55 N/A CAD Icon (for items table) N/A Plain N/A 3.1831 N/A 40 N/A S1 N/A 10 N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23641
118.55
SSCP10-40H $0.00 N/A N/A Plain N/A 3.1831 N/A 40 N/A S1 N/A 10 N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23642
0
SSCP10-40J20 $161.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23651
161.47
SSCP10-40J22 $177.14 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 22 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23652
177.14
SSCP10-40J25 $177.14 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 25 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23653
177.14
SSCP10-40J28 $177.14 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 28 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23654
177.14
SSCP10-40J30 $170.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 30 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23655
170.47
SSCP10-40J32 $170.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 32 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23656
170.47
SSCP10-40J35 $170.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 35 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23657
170.47
SSCP10-40J40 $170.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 40 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23658
170.47
SSCP10-40J45 $170.47 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 45 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23659
170.47
SSCP10-20HJ16 $0.00 N/A N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 16 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23588
0
SSCP10-20HJ17 $0.00 N/A N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 17 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
23589
0
Unit of Measure
1 2 3 4 5 »