KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCP10-40HJ32 | $0.00 | N/A | N/A Finished | N/A 3.1831 | N/A 40 | N/A S1K | N/A 10 | N/A 32 mm | N/A 127.32 mm | N/A 133.69 mm | N/A 50 mm |
N/A
23647 |
0 |
| SSCP10-40HJ35 | $0.00 | N/A | N/A Finished | N/A 3.1831 | N/A 40 | N/A S1K | N/A 10 | N/A 35 mm | N/A 127.32 mm | N/A 133.69 mm | N/A 50 mm |
N/A
23648 |
0 |
| SSCP10-40HJ40 | $0.00 | N/A | N/A Finished | N/A 3.1831 | N/A 40 | N/A S1K | N/A 10 | N/A 40 mm | N/A 127.32 mm | N/A 133.69 mm | N/A 50 mm |
N/A
23649 |
0 |
| SSCP10-40HJ45 | $0.00 | N/A | N/A Finished | N/A 3.1831 | N/A 40 | N/A S1K | N/A 10 | N/A 45 mm | N/A 127.32 mm | N/A 133.69 mm | N/A 50 mm |
N/A
23650 |
0 |
| SSCP15-20 | $115.34 |
N/A
|
N/A Plain | N/A 4.7746 | N/A 20 | N/A S1 | N/A 15 | N/A 22 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23660 |
115.34 |
| SSCP15-20H | $0.00 | N/A | N/A Plain | N/A 4.7746 | N/A 20 | N/A S1 | N/A 15 | N/A 22 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23661 |
0 |
| SSCP15-25 | $164.83 |
N/A
|
N/A Plain | N/A 4.7746 | N/A 25 | N/A S1 | N/A 15 | N/A 25 mm | N/A 119.37 mm | N/A 128.92 mm | N/A 77 mm |
N/A
23677 |
164.83 |
| SSCP15-25H | $0.00 | N/A | N/A Plain | N/A 4.7746 | N/A 25 | N/A S1 | N/A 15 | N/A 25 mm | N/A 119.37 mm | N/A 128.92 mm | N/A 77 mm |
N/A
23678 |
0 |
| SSCP15-30 | $215.07 |
N/A
|
N/A Plain | N/A 4.7746 | N/A 30 | N/A S1 | N/A 15 | N/A 25 mm | N/A 143.24 mm | N/A 152.79 mm | N/A 77 mm |
N/A
23700 |
215.07 |
| SSCP15-30H | $0.00 | N/A | N/A Plain | N/A 4.7746 | N/A 30 | N/A S1 | N/A 15 | N/A 25 mm | N/A 143.24 mm | N/A 152.79 mm | N/A 77 mm |
N/A
23701 |
0 |
| SSCP15-20HJ25 | $0.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 25 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23662 |
0 |
| SSCP15-20HJ28 | $0.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 28 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23663 |
0 |
| SSCP15-20HJ30 | $0.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 30 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23664 |
0 |
| SSCP15-20HJ32 | $0.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 32 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23665 |
0 |
| SSCP15-20HJ35 | $0.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 35 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23666 |
0 |
| SSCP15-20HJ40 | $0.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 40 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23667 |
0 |
| SSCP15-20HJ45 | $0.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 45 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23668 |
0 |
| SSCP15-20J22 | $301.50 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 22 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23669 |
301.5 |
| SSCP15-20J25 | $320.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 25 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23670 |
320 |
| SSCP15-20J28 | $320.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 28 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23671 |
320 |
| SSCP15-20J30 | $320.00 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 30 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23672 |
320 |
| SSCP15-20J32 | $320.60 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 32 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23673 |
320.6 |
| SSCP15-20J35 | $341.60 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 35 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23674 |
341.6 |
| SSCP15-20J40 | $341.60 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 40 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23675 |
341.6 |
| SSCP15-20J45 | $347.70 | N/A | N/A Finished | N/A 4.7746 | N/A 20 | N/A S1K | N/A 15 | N/A 45 mm | N/A 95.49 mm | N/A 105.04 mm | N/A 77 mm |
N/A
23676 |
347.7 |