Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCP - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP15-25HJ28 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 28 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23679
0
SSCP15-25HJ30 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 30 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23680
0
SSCP15-25HJ32 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 32 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23681
0
SSCP15-25HJ35 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 35 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23682
0
SSCP15-25HJ40 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 40 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23683
0
SSCP15-25HJ45 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 45 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23684
0
SSCP15-25HJ50 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 50 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23685
0
SSCP15-25HJ55 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 55 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23686
0
SSCP15-25HJ60 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 60 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23687
0
SSCP15-25HJ65 $0.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 65 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23688
0
SSCP15-25J25 $373.70 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23689
373.7
SSCP15-25J28 $381.10 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 28 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23690
381.1
SSCP15-25J30 $381.10 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 30 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23691
381.1
SSCP15-25J32 $391.80 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 32 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23692
391.8
SSCP15-25J35 $391.80 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 35 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23693
391.8
SSCP15-25J40 $412.80 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 40 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23694
412.8
SSCP15-25J45 $418.80 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 45 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23695
418.8
SSCP15-25J50 $418.80 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 50 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23696
418.8
SSCP15-25J55 $420.80 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 55 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23697
420.8
SSCP15-25J60 $420.80 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 60 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23698
420.8
SSCP15-25J65 $448.00 N/A N/A Finished N/A 4.7746 N/A 25 N/A S1K N/A 15 N/A 65 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23699
448
SSCP15-30HJ28 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 28 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23702
0
SSCP15-30HJ30 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 30 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23703
0
SSCP15-30HJ32 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 32 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23704
0
SSCP15-30HJ35 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 35 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23705
0
Unit of Measure
« 6 7 8 9 10 »