Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUSCP - Category
Unit of Measure
1 2 3 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SUSCP5-20 $34.98 N/A CAD Icon (for items table) N/A Plain N/A 1.5915 N/A 20 N/A S1 N/A 5 N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
30202
34.98
SUSCP5-20J10 $73.04 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 20 N/A S1K N/A 5 N/A 10 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
30203
73.04
SUSCP5-20J12 $73.04 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 20 N/A S1K N/A 5 N/A 12 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
30204
73.04
SUSCP5-20J8 $54.55 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 20 N/A S1T N/A 5 N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
30205
54.55
SUSCP5-25 $42.18 N/A CAD Icon (for items table) N/A Plain N/A 1.5915 N/A 25 N/A S1 N/A 5 N/A 10 mm N/A 39.78 mm N/A 42.97 mm N/A 30 mm N/A
30206
42.18
SUSCP5-25J10 $68.23 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 10 mm N/A 39.78 mm N/A 42.97 mm N/A 30 mm N/A
30207
68.23
SUSCP5-25J12 $79.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 12 mm N/A 39.78 mm N/A 42.97 mm N/A 30 mm N/A
30208
79.2
SUSCP5-25J14 $79.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 14 mm N/A 39.78 mm N/A 42.97 mm N/A 30 mm N/A
30209
79.2
SUSCP5-25J15 $79.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 15 mm N/A 39.78 mm N/A 42.97 mm N/A 30 mm N/A
30210
79.2
SUSCP5-25J16 $79.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 16 mm N/A 39.78 mm N/A 42.97 mm N/A 30 mm N/A
30211
79.2
SUSCP5-25J17 $79.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 25 N/A S1K N/A 5 N/A 17 mm N/A 39.78 mm N/A 42.97 mm N/A 30 mm N/A
30212
79.2
SUSCP5-30 $54.97 N/A CAD Icon (for items table) N/A Plain N/A 1.5915 N/A 30 N/A S1 N/A 5 N/A 10 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30213
54.97
SUSCP5-30J10 $79.76 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 10 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30214
79.76
SUSCP5-30J12 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 12 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30215
90.66
SUSCP5-30J14 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 14 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30216
90.66
SUSCP5-30J15 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 15 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30217
90.66
SUSCP5-30J16 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 16 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30218
90.66
SUSCP5-30J17 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 17 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30219
90.66
SUSCP5-30J18 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 18 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30220
90.66
SUSCP5-30J19 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 19 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30221
90.66
SUSCP5-30J20 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 20 mm N/A 47.74 mm N/A 50.93 mm N/A 30 mm N/A
30222
90.66
SUSCP5-30J22 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5915 N/A 30 N/A S1K N/A 5 N/A 22 mm N/A 47.74 mm N/A 50.93 mm N/A 35 mm N/A
30223
90.66
SUSCP10-20 $117.66 N/A CAD Icon (for items table) N/A Plain N/A 3.1831 N/A 20 N/A S1 N/A 10 N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
30173
117.66
SUSCP10-20J15 $145.29 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
30174
145.29
SUSCP10-20J16 $159.20 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 20 N/A S1K N/A 10 N/A 16 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
30175
159.2
Unit of Measure
1 2 3