KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > CP Rack & Pinions > CP Stainless Steel Gears (SUSCP) > View Items
  1. All CategoriesAll Categories
  2. CP Rack & PinionsCP Rack & Pinions
  3. CP Stainless Steel Gears (SUSCP)CP Stainless Steel Gears (SUSCP)
  4. View Items

CP Stainless Steel Gears (SUSCP)


Email This Page Download PDF Download PDF Printable Page
CP Stainless Steel Gears (SUSCP) CP Rack & Pinions
  • SUSCP - Category/Asset/SUSCP---Category.jpg
  • CP Stainless Steel Gears SUSCP
  • SUSCP - Category/Asset/SUSCP---Category.jpg
  • CP Stainless Steel Gears SUSCP

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SUSCP5-20 $34.98 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5915 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.253 in31.83 mm Outer Diameter (D) N/A 1.378 in35.01 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30202
34.98
SUSCP5-20J10 $73.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.253 in31.83 mm Outer Diameter (D) N/A 1.378 in35.01 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30203
73.04
SUSCP5-20J12 $73.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.253 in31.83 mm Outer Diameter (D) N/A 1.378 in35.01 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30204
73.04
SUSCP5-20J8 $54.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 20 Shape N/A S1T Circular Pitch N/A 5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.253 in31.83 mm Outer Diameter (D) N/A 1.378 in35.01 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30205
54.55
SUSCP5-25 $42.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5915 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.566 in39.78 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30206
42.18
SUSCP5-25J10 $68.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.566 in39.78 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30207
68.23
SUSCP5-25J12 $79.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.566 in39.78 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30208
79.2
SUSCP5-25J14 $79.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.566 in39.78 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30209
79.2
SUSCP5-25J15 $79.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.566 in39.78 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30210
79.2
SUSCP5-25J16 $79.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.566 in39.78 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30211
79.2
SUSCP5-25J17 $79.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.566 in39.78 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30212
79.2
SUSCP5-30 $54.97 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30213
54.97
SUSCP5-30J10 $79.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30214
79.76
SUSCP5-30J12 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30215
90.66
SUSCP5-30J14 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30216
90.66
SUSCP5-30J15 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30217
90.66
SUSCP5-30J16 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30218
90.66
SUSCP5-30J17 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30219
90.66
SUSCP5-30J18 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30220
90.66
SUSCP5-30J19 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30221
90.66
SUSCP5-30J20 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
30222
90.66
SUSCP5-30J22 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.880 in47.74 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.378 in35 mm Internal ID N/A
30223
90.66
SUSCP10-20 $117.66 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3.1831 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 10 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.506 in63.66 mm Outer Diameter (D) N/A 2.757 in70.03 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
30173
117.66
SUSCP10-20J15 $145.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.506 in63.66 mm Outer Diameter (D) N/A 2.757 in70.03 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
30174
145.29
SUSCP10-20J16 $159.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.506 in63.66 mm Outer Diameter (D) N/A 2.757 in70.03 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
30175
159.2
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA