KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSCP10-20J17 | $159.20 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 17 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
30176 |
159.2 |
| SUSCP10-20J18 | $159.20 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 18 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
30177 |
159.2 |
| SUSCP10-20J19 | $159.20 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 19 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
30178 |
159.2 |
| SUSCP10-20J20 | $159.20 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 20 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
30179 |
159.2 |
| SUSCP10-20J22 | $157.49 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 22 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
30180 |
157.49 |
| SUSCP10-20J25 | $157.49 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 25 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
30181 |
157.49 |
| SUSCP10-20J28 | $157.49 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 28 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
30182 |
157.49 |
| SUSCP10-20J30 | $155.78 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 30 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
30183 |
155.78 |
| SUSCP10-25 | $158.43 |
N/A
|
N/A Plain | N/A 3.1831 | N/A 25 | N/A S1 | N/A 10 | N/A 20 mm | N/A 79.57 mm | N/A 85.94 mm | N/A 50 mm |
N/A
30184 |
158.43 |
| SUSCP10-25J20 | $187.27 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 20 mm | N/A 79.57 mm | N/A 85.94 mm | N/A 50 mm |
N/A
30185 |
187.27 |
| SUSCP10-25J22 | $201.82 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 22 mm | N/A 79.57 mm | N/A 85.94 mm | N/A 50 mm |
N/A
30186 |
201.82 |
| SUSCP10-25J25 | $201.82 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 25 mm | N/A 79.57 mm | N/A 85.94 mm | N/A 50 mm |
N/A
30187 |
201.82 |
| SUSCP10-25J28 | $201.82 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 28 mm | N/A 79.57 mm | N/A 85.94 mm | N/A 50 mm |
N/A
30188 |
201.82 |
| SUSCP10-25J30 | $201.82 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 30 mm | N/A 79.57 mm | N/A 85.94 mm | N/A 50 mm |
N/A
30189 |
201.82 |
| SUSCP10-25J32 | $201.82 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 32 mm | N/A 79.57 mm | N/A 85.94 mm | N/A 50 mm |
N/A
30190 |
201.82 |
| SUSCP10-25J35 | $198.01 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 35 mm | N/A 79.57 mm | N/A 85.94 mm | N/A 50 mm |
N/A
30191 |
198.01 |
| SUSCP10-30 | $219.11 |
N/A
|
N/A Plain | N/A 3.1831 | N/A 30 | N/A S1 | N/A 10 | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30192 |
219.11 |
| SUSCP10-30J20 | $252.60 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 30 | N/A S1K | N/A 10 | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30193 |
252.6 |
| SUSCP10-30J22 | $266.77 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 30 | N/A S1K | N/A 10 | N/A 22 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30194 |
266.77 |
| SUSCP10-30J25 | $266.77 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 30 | N/A S1K | N/A 10 | N/A 25 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30195 |
266.77 |
| SUSCP10-30J28 | $266.77 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 30 | N/A S1K | N/A 10 | N/A 28 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30196 |
266.77 |
| SUSCP10-30J30 | $266.77 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 30 | N/A S1K | N/A 10 | N/A 30 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30197 |
266.77 |
| SUSCP10-30J32 | $266.77 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 30 | N/A S1K | N/A 10 | N/A 32 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30198 |
266.77 |
| SUSCP10-30J35 | $262.96 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 30 | N/A S1K | N/A 10 | N/A 35 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30199 |
262.96 |
| SUSCP10-30J40 | $262.96 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 30 | N/A S1K | N/A 10 | N/A 40 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
30200 |
262.96 |