Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUSCP - Category
Unit of Measure
1 2 3 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SUSCP10-30J45 $259.15 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 45 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
30201
259.15
Unit of Measure
1 2 3