KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
This is a strong rack made of Chromoly steel, treated by carburizing. Has high-strength, high wear resistance, and enables downsizing of SR racks. J Series products are also available.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRCP2.5-100 | $16.50 | N/A | N/A 0.7958 | N/A 38 | N/A R1 | N/A 98 mm | N/A 10 mm | N/A 12 mm | N/A 11.2 mm |
N/A
11126 |
16.5 |
| SRCPF2.5-1000 | $94.02 | N/A | N/A 0.7958 | N/A 400 | N/A RF | N/A 1000 mm | N/A 10 mm | N/A 12 mm | N/A 11.2 mm |
N/A
11147 |
94.02 |
| SRCPF2.5-500 | $54.84 | N/A | N/A 0.7958 | N/A 200 | N/A RF | N/A 500 mm | N/A 10 mm | N/A 12 mm | N/A 11.2 mm |
N/A
11148 |
54.84 |
| SRCPFK2.5-500J | $78.97 | N/A | N/A 0.7958 | N/A 200 | N/A RA | N/A 500 mm | N/A 10 mm | N/A 12 mm | N/A 11.2 mm |
N/A
11197 |
78.97 |
| SRCP5-100 | $14.71 |
N/A
|
N/A 1.5915 | N/A 18 | N/A R1 | N/A 98 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11129 |
14.71 |
| SRCPF5-1000 | $122.17 |
N/A
|
N/A 1.5915 | N/A 200 | N/A RF | N/A 1000 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11157 |
122.17 |
| SRCPF5-1500 | $170.73 |
N/A
|
N/A 1.5915 | N/A 300 | N/A RF | N/A 1500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11160 |
170.73 |
| SRCPF5-2000 | $230.81 |
N/A
|
N/A 1.5915 | N/A 410 | N/A RF | N/A 2050 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11162 |
230.81 |
| SRCPF5-500 | $70.28 |
N/A
|
N/A 1.5915 | N/A 100 | N/A RF | N/A 500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11164 |
70.28 |
| SRCPFD5-1000 | $143.71 |
N/A
|
N/A 1.5915 | N/A 200 | N/A RD | N/A 1000 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11189 |
143.71 |
| SRCPFD5-1500 | $203.41 |
N/A
|
N/A 1.5915 | N/A 300 | N/A RD | N/A 1500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11192 |
203.41 |
| SRCPFD5-2000 | $265.34 |
N/A
|
N/A 1.5915 | N/A 410 | N/A RD | N/A 2050 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11194 |
265.34 |
| SRCPFD5-500J | $101.97 |
N/A
|
N/A 1.5915 | N/A 100 | N/A RD | N/A 500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
11196 |
101.97 |
| SRCP10-100 | $31.42 |
N/A
|
N/A 3.1831 | N/A 8 | N/A R1 | N/A 98 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11123 |
31.42 |
| SRCPF10-1000 | $259.36 |
N/A
|
N/A 3.1831 | N/A 100 | N/A RF | N/A 1000 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11131 |
259.36 |
| SRCPF10-1500 | $370.36 |
N/A
|
N/A 3.1831 | N/A 150 | N/A RF | N/A 1500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11134 |
370.36 |
| SRCPF10-2000 | $503.31 |
N/A
|
N/A 3.1831 | N/A 205 | N/A RF | N/A 2050 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11136 |
503.31 |
| SRCPF10-500 | $122.05 |
N/A
|
N/A 3.1831 | N/A 50 | N/A RF | N/A 500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11138 |
122.05 |
| SRCPFD10-1000 | $291.56 |
N/A
|
N/A 3.1831 | N/A 100 | N/A RD | N/A 1000 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11165 |
291.56 |
| SRCPFD10-1500 | $412.23 |
N/A
|
N/A 3.1831 | N/A 150 | N/A RD | N/A 1500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11168 |
412.23 |
| SRCPFD10-2000 | $550.19 |
N/A
|
N/A 3.1831 | N/A 205 | N/A RD | N/A 2050 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11170 |
550.19 |
| SRCPFD10-500J | $185.75 |
N/A
|
N/A 3.1831 | N/A 50 | N/A RD | N/A 500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
11172 |
185.75 |
| SRCP15-100 | $77.03 |
N/A
|
N/A 4.7746 | N/A 5 | N/A R1 | N/A 103 mm | N/A 50 mm | N/A 50 mm | N/A 45.23 mm |
N/A
11125 |
77.03 |
| SRCPF15-1000 | $563.81 |
N/A
|
N/A 4.7746 | N/A 67 | N/A RF | N/A 1005 mm | N/A 50 mm | N/A 50 mm | N/A 45.23 mm |
N/A
11139 |
563.81 |
| SRCPF15-1500 | $808.96 |
N/A
|
N/A 4.7746 | N/A 100 | N/A RF | N/A 1500 mm | N/A 50 mm | N/A 50 mm | N/A 45.23 mm |
N/A
11142 |
808.96 |
Unit of Measure
1 2