CP Steel Racks (SRCP - SRCPF - SRCPFD - SRCPFK)
CP Rack & Pinions
This is a strong rack made of Chromoly steel, treated by carburizing. Has high-strength, high wear resistance, and enables downsizing of SR racks. J Series products are also available.
1 2
Clear
Filter
Module
Effective No. of Teeth
Shape
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRCP2.5-100 | $16.50 | CAD N/A | Module N/A 0.7958 | Effective No. of Teeth N/A 38 | Shape N/A R1 | Total Length Rack (A) N/A 3.858 in98 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.441 in11.2 mm |
Internal ID
N/A
11126 |
16.5 |
| SRCPF2.5-1000 | $94.02 | CAD N/A | Module N/A 0.7958 | Effective No. of Teeth N/A 400 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.441 in11.2 mm |
Internal ID
N/A
11147 |
94.02 |
| SRCPF2.5-500 | $54.84 | CAD N/A | Module N/A 0.7958 | Effective No. of Teeth N/A 200 | Shape N/A RF | Total Length Rack (A) N/A 19.685 in500 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.441 in11.2 mm |
Internal ID
N/A
11148 |
54.84 |
| SRCPFK2.5-500J | $78.97 | CAD N/A | Module N/A 0.7958 | Effective No. of Teeth N/A 200 | Shape N/A RA | Total Length Rack (A) N/A 19.685 in500 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.441 in11.2 mm |
Internal ID
N/A
11197 |
78.97 |
| SRCP5-100 | $14.71 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 18 | Shape N/A R1 | Total Length Rack (A) N/A 3.858 in98 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11129 |
14.71 |
| SRCPF5-1000 | $122.17 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 200 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11157 |
122.17 |
| SRCPF5-1500 | $170.73 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 300 | Shape N/A RF | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11160 |
170.73 |
| SRCPF5-2000 | $230.81 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 410 | Shape N/A RF | Total Length Rack (A) N/A 80.709 in2050 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11162 |
230.81 |
| SRCPF5-500 | $70.28 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 100 | Shape N/A RF | Total Length Rack (A) N/A 19.685 in500 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11164 |
70.28 |
| SRCPFD5-1000 | $143.71 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 200 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11189 |
143.71 |
| SRCPFD5-1500 | $203.41 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 300 | Shape N/A RD | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11192 |
203.41 |
| SRCPFD5-2000 | $265.34 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 410 | Shape N/A RD | Total Length Rack (A) N/A 80.709 in2050 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11194 |
265.34 |
| SRCPFD5-500J | $101.97 |
CAD
N/A
|
Module N/A 1.5915 | Effective No. of Teeth N/A 100 | Shape N/A RD | Total Length Rack (A) N/A 19.685 in500 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.725 in18.41 mm |
Internal ID
N/A
11196 |
101.97 |
| SRCP10-100 | $31.42 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 8 | Shape N/A R1 | Total Length Rack (A) N/A 3.858 in98 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11123 |
31.42 |
| SRCPF10-1000 | $259.36 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 100 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11131 |
259.36 |
| SRCPF10-1500 | $370.36 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 150 | Shape N/A RF | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11134 |
370.36 |
| SRCPF10-2000 | $503.31 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 205 | Shape N/A RF | Total Length Rack (A) N/A 80.709 in2050 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11136 |
503.31 |
| SRCPF10-500 | $122.05 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 50 | Shape N/A RF | Total Length Rack (A) N/A 19.685 in500 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11138 |
122.05 |
| SRCPFD10-1000 | $291.56 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 100 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11165 |
291.56 |
| SRCPFD10-1500 | $412.23 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 150 | Shape N/A RD | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11168 |
412.23 |
| SRCPFD10-2000 | $550.19 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 205 | Shape N/A RD | Total Length Rack (A) N/A 80.709 in2050 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11170 |
550.19 |
| SRCPFD10-500J | $185.75 |
CAD
N/A
|
Module N/A 3.1831 | Effective No. of Teeth N/A 50 | Shape N/A RD | Total Length Rack (A) N/A 19.685 in500 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.253 in31.82 mm |
Internal ID
N/A
11172 |
185.75 |
| SRCP15-100 | $77.03 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 5 | Shape N/A R1 | Total Length Rack (A) N/A 4.055 in103 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11125 |
77.03 |
| SRCPF15-1000 | $563.81 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 67 | Shape N/A RF | Total Length Rack (A) N/A 39.567 in1005 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11139 |
563.81 |
| SRCPF15-1500 | $808.96 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 100 | Shape N/A RF | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11142 |
808.96 |
1 2