This is a strong rack made of Chromoly steel, treated by carburizing. Has high-strength, high wear resistance, and enables downsizing of SR racks. J Series products are also available.
SRCP---SRCPF---SRCPFD---SRCPFK---Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRCPF15-2000 $1,056.26 N/A CAD Icon (for items table) N/A 4.7746 N/A 136 N/A RF N/A 2040 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11144
1056.26
SRCPF15-500 $318.69 N/A CAD Icon (for items table) N/A 4.7746 N/A 33 N/A RF N/A 495 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11146
318.69
SRCPFD15-1000 $596.66 N/A CAD Icon (for items table) N/A 4.7746 N/A 67 N/A RD N/A 1005 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11173
596.66
SRCPFD15-1500 $856.11 N/A CAD Icon (for items table) N/A 4.7746 N/A 100 N/A RD N/A 1500 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11176
856.11
SRCPFD15-2000 $1,115.85 N/A CAD Icon (for items table) N/A 4.7746 N/A 136 N/A RD N/A 2040 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11178
1115.85
SRCPFD15-500J $364.32 N/A CAD Icon (for items table) N/A 4.7746 N/A 33 N/A RD N/A 495 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11180
364.32
SRCP20-100 $103.67 N/A CAD Icon (for items table) N/A 6.3662 N/A 3 N/A R1 N/A 98 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11128
103.67
SRCPF20-1000 $761.45 N/A CAD Icon (for items table) N/A 6.3662 N/A 50 N/A RF N/A 1000 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11149
761.45
SRCPF20-1500 $1,096.88 N/A CAD Icon (for items table) N/A 6.3662 N/A 75 N/A RF N/A 1500 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11152
1096.88
SRCPF20-2000 $1,430.38 N/A CAD Icon (for items table) N/A 6.3662 N/A 102 N/A RF N/A 2040 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11154
1430.38
SRCPF20-500 $430.56 N/A CAD Icon (for items table) N/A 6.3662 N/A 25 N/A RF N/A 500 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11156
430.56
SRCPFD20-1000 $789.14 N/A CAD Icon (for items table) N/A 6.3662 N/A 50 N/A RD N/A 1000 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11181
789.14
SRCPFD20-1500 $1,138.02 N/A CAD Icon (for items table) N/A 6.3662 N/A 75 N/A RD N/A 1500 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11184
1138.02
SRCPFD20-2000 $1,501.97 N/A CAD Icon (for items table) N/A 6.3662 N/A 102 N/A RD N/A 2040 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11186
1501.97
SRCPFD20-500J $481.98 N/A CAD Icon (for items table) N/A 6.3662 N/A 25 N/A RD N/A 500 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11188
481.98
Unit of Measure
1 2